FTP-3/21S
   - 
  Test plug
    
      3069989
      
      
    
  
      Test plug, number of positions: 21, color: gray
Product details
| Product type | Test plug terminal block | 
| Number of positions | 21 | 
| Pitch | 8.2 mm | 
| Potentials | 21 | 
| Test socket torque | 0.5 | 
| Dimensional drawing |  | 
| Width | 196.9 mm | 
| Pitch | 8.2 mm | 
| Color | gray | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material | PA | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Item number | 3069989 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BE6113 | 
| Product key | BE6113 | 
| GTIN | 4055626396132 | 
| Weight per piece (including packing) | 941.13 g | 
| Weight per piece (excluding packing) | 738 g | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27440313 | 
ETIM
| ETIM 8.0 | EC002255 | 
UNSPSC
| UNSPSC 21.0 | 39121410 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      FBS 3-8 - Plug-in bridge 3030297
- 
    
      FBS 4-8 - Plug-in bridge 3030307
- 
    
      FBS 5-8 - Plug-in bridge 3030310
- 
    
      FBS 6-8 - Plug-in bridge 3032470
- 
    
      FBS 10-8 - Plug-in bridge 3030323
- 
    
      FBSRH 2-8 - Short-circuit connector 3033802
- 
    
      FBSRH 3-8 - Short-circuit connector 3033803
- 
    
      FBSRH 4-8 - Short-circuit connector 3033804
- 
    
      FBS 1/3-8 - Plug-in bridge 3032363
- 
    
      FBS 2-8 CT - Plug-in bridge 3033830
- 
    
      FBS 3-8 CT - Plug-in bridge 3033831
- 
    
      FBS 4-8 CT - Plug-in bridge 3033832
- 
    
      FBS 10-8 CT - Plug-in bridge 3033833
- 
    
      FBS 2-8 BU - Plug-in bridge 3032567
- 
    
      FBS 3-8 BU - Plug-in bridge 3032570
- 
    
      FBS 4-8 BU - Plug-in bridge 3032583
- 
    
      FBS 5-8 BU - Plug-in bridge 3032596
- 
    
      FBS 6-8 BU - Plug-in bridge 3032677
- 
    
      FBS 10-8 BU - Plug-in bridge 3032606
- 
    
      RSCWE 6-3/21 - Test terminal strip 3969960
PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150