The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

UTME 6 - Test disconnect terminal block
3047400

Test disconnect terminal block, nom. voltage: 500 V, nominal current: 30 A, 1 level, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Feed-through terminal blocks of the same shape are available
Clear
Clear selection thanks to printed switching symbols
Easy operation
Six function shafts
Compact design
Flexible and comprehensive accessories
Reliably snapped into the end positions