PROFIBUS or other RS-485 networks can be actively terminated at the end of the bus using the PSI-TERMINATOR-PB. This ensures safe communication even if the bus device is connected/disconnected during operation. In addition, the connectable termination enables the device to be operated as a service interface at any point in the bus system. For the operation of active programming and diagnostic devices, the required power supply is provided at the alternative D-SUB connection.
PSI-TERMINATOR-PB
-
Termination resistor
2313944
Active termination resistor for PROFIBUS and RS-485 bus systems. Compact design, electrical isolation between supply and data interface, bus termination can be activated, integrated programming interface.
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Terminal resistor |
| MTTF | 3550 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 1818 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 849 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 2383 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 559 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | RS-485 // VCC |
| Maximum power dissipation for nominal condition | 1.08 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 19.2 V DC ... 28.8 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | 45 mA (24 V DC) |
| Function | |
| Status and diagnostic indicators | LEDs: UL (communications power), data activity (not marked) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Modbus |
| PROFIBUS | |
| Data: PROFIBUS acc. to IEC 61158, RS-485 2-conductor | |
| Serial transmission speed | ≤ 12 Mbps |
| Connection method | D-SUB-9, COMBICON |
| Transmission length | ≤ 1200 m (Depends on transmission speed and cable type) |
| Termination resistor | 390 Ω |
| 220 Ω | |
| 390 Ω (Can be connected) | |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 16 |
| Conductor cross-section AWG min. | 24 |
| Output nominal voltage | 5 V DC |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 56 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Free fall in accordance with IEC 60068-2-32 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 25g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Div. 2, Groups A, B, C, D | |
| UL, USA | |
| Identification | Class I, Zone 2, AEx nA IIC T5 |
| UL, Canada | |
| Identification | Class I, Zone 2, Ex nA IIC T5 Gc X |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV (Test Level 3) |
| Signal | ± 2.2 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (DC supply) |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 class A industrial area of application |
| Emitted radio interference in acc. with EN 55011 | EN 55011 class A industrial area of application |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
| Mounting type | DIN rail mounting |
| Item number | 2313944 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC141 |
| Product key | DNC141 |
| GTIN | 4046356579445 |
| Weight per piece (including packing) | 136 g |
| Weight per piece (excluding packing) | 124.2 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32121617 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Extended temperature range of -20°C ... +65°C
DIN rail mounting
Termination can be connected externally
Fixed programming interface in the network
Electrical isolation of power supply and data interface
Interference-free bus communication thanks to active termination
Diagnostic LEDs for voltage and data activity
Compact housing design
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150