UC-TM 12 OG
   - 
  Marker for terminal blocks
    
      0817691
      
      
    
  
      Marker for terminal blocks, Sheet, orange, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 40, text field height: 10.5 mm, text field width: 11.45 mm
Product details
| Product type | Klemmenmarker | 
| Pitch | 12 mm | 
| Marking | |
| Number of individual labels | 40 | 
| Number of individual labels per row | 5 | 
| Identification technology | UV LED technology | 
| Width | 11.45 mm | 
| Height | 10.50 mm | 
| Depth | 4.30 mm | 
| Pitch | 12 mm | 
| Color | orange (RAL 2003) | 
| Material | PA | 
| Flammability rating according to UL 94 | V2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 125 °C (150 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5] | Test passed | 
| Acetone (99 %) [CAS No. 67-64-1] | Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Diesel [CAS No. 68476-34-6] | Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | latching | 
| Item number | 0817691 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | BG2117 | 
| Product key | BG2117 | 
| GTIN | 4046356108119 | 
| Weight per piece (including packing) | 12.182 g | 
| Weight per piece (excluding packing) | 10.793 g | 
| Customs tariff number | 39269097 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281101 | 
| ECLASS-15.0 | 27281101 | 
ETIM
| ETIM 9.0 | EC000761 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.102 kg CO2e | 
Compatible products
- 
    
      
- 
    
      PLOTMARK - Marking plotter 0804499
- 
    
      CMS-P1-PLOTTER - Marking plotter 5144615
- 
    
      BM ID-CARTR. BK - Ink cartridge 1044345
- 
    
      BM ID-CARTR. CY - Ink cartridge 1044346
- 
    
      BM ID-CARTR. MA - Ink cartridge 1044347
- 
    
      BM ID-CARTR. YE - Ink cartridge 1044348
- 
    
      BM ID-CLEANING CARTR. - Cleaning cartridge 1044350
- 
    
      BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
- 
    
      BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
- 
    
      CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
- 
    
      CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
- 
    
      CMS-INK-TR-C5 - Ink cartridge 5146684
- 
    
      CMS-PEN 0,25 - Marker pen 5067815
- 
    
      CMS-PEN 0,50 - Marker pen 5067831
- 
    
      CMS-R-FLUID-TR - Cleaning fluid 5146750
- 
    
      CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
- 
    
      BM ID-MAG20 - Magazine 1044356
- 
    
      P1 UC-MAG 1 - Magazine 5146079
- 
    
      CMS-R-SET-TR - Cleaning set 5146751
- 
    
      BLUEMARK ID - Printer 1003334
- 
    
      BLUEMARK CLED - Printer 5147999
Your advantages
The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK printing systems
        The UC-TM ... UniCard labeling range includes terminal markers for Phoenix Contact products with tall marker grooves
        The multi-section marking strips are easy to fit and can be easily separated if required
        The markers support multi-line labeling
        The sheets provide space for including function texts
        Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150