HCC 4-CLT-NS35 SET
-
Surge protection base-element
1279180
Surge protection base-element, for CLIXTRAB surge protection suitable for HCC 4 series, nom. voltage: 400 V, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| General | for CLIXTRAB surge protection suitable for HCC 4 series |
| General | |
| Note | When using surge protection plugs, the load current of the modular terminal block is reduced (see technical data for CLT surge protection plugs). |
| Product type | Feed-through terminal block |
| Number of positions | 10 |
| Number of connections | 10 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 10 |
| Connection in acc. with standard | IEC 61984 |
| Nominal voltage | 400 V |
| Width | 72.6 mm |
| Height | 75.9 mm |
| Depth | 35.3 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Service life | |
| Insertion/withdrawal cycles | 100 |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 150 Hz |
| ASD level | 0.964 (m/s²)²/Hz |
| Acceleration | 0.58g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 61984 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1279180 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1145 |
| Product key | BE1145 |
| GTIN | 4063151477509 |
| Weight per piece (including packing) | 146 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27141190 |
| ECLASS-15.0 | 27250190 |
ETIM
| ETIM 9.0 | EC004591 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CLT-10P/2-VF-230V-I-P - Surge protection plug 1088564
-
CLT-10P/2-2-12V-I-P - Surge protection plug 1088569
-
CLT-10P/2-2-24V-I-P - Surge protection plug 1088570
-
P-DI - Isolating plug 3036783
-
TTC-6-FMTX-PT - Remote signaling module transmitter 1193565
-
TTC-6-FMRX-PT - Remote signaling module receiver 1193571
-
ZB 14:UNPRINTED - Zack marker strip 0820277
-
TMT 10 R - Marker for terminal blocks 0816210
-
TMT 10 R CUS - Marker for terminal blocks 0824500
-
HCC 4-M - Plug 1600014
-
HCC 4-F - Female insert 1600001
Your advantages
Easy integration of CLIXTRAB surge protection into existing HCC 4 connections
The HCC 4-CLT-NS35 SET consists of five terminal blocks for a 10-pos. HCC 4 system
The integrated grounding contact can be used with floating insulation systems
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150