HC-D40-PTT-M - Terminal adapter
1423348

Terminal adapter, number of positions: 40+PE, number of connections per position: 2, Pin, Push-in connection, 250 V, 10 A, 0.5 mm2 ... 1.5 mm2

Product details









Compatible products



Your advantages

Easy installation without tools, even when mounted, with push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Automatic cabling with robots possible
Safe wiring and operation with color-coded actuators
Shock and vibration-resistant in accordance with DIN EN 61373
Cost-effective and fast coding with plastic profiles