MINI MCR-SL-PT100-LP-NC
-
Temperature measuring transducer
2810308
Configurable loop-powered temperature transducer for Pt 100 temperature sensors, configured via DIP switches, with screw connection, not preconfigured
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | MINI Analog |
| Configuration | DIP switches |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | DIP switches |
| Linearity error | < 0.05 % (for full measuring range) |
| Maximum power dissipation for nominal condition | < 42 mW |
| Step response (0–99%) | < 200 ms |
| Maximum temperature coefficient | < 0.02 %/K |
| Transmission error in the set measuring range | ((90 K / set measuring range [K]) + 0.05)% |
| Transmission error in the full measuring range | ≤ 0.25 % |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 30 V AC |
| 50 V DC | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Insulation | Basic insulation in accordance with IEC/EN 61010 |
| Supply | |
| Designation | Loop-powered |
| Supply voltage range | 12 V DC ... 30 V DC |
| Max. current consumption | < 4.5 mA (without signal current) |
| Power consumption | < 150 mW (without signal current) |
| Signal | |
| Number of inputs | 1 |
| Measurement | |
| Configurable/programmable | Yes, unconfigured |
| Sensor types (RTD) that can be used | Pt 100 (IEC 60751/EN 60751) |
| Temperature measuring range | min. 50 K |
| Temperature measuring range: Pt 100 | -150 °C ... 300 °C (configurable) |
| Sensor input current | 1 mA (constant) |
| Max. permissible overall conductor resistance | 10 Ω (Per cable) |
| Connection technology | 2-, 3-, 4-conductor |
| Error detection limit (short-circuit) | < 30 Ω |
| Error detection limit (underrange) | 30 Ω ≤ (start span - 2.5% span) |
| Error detection limit (overrange) | (end span + 2.5% span) ≤ approx. 254 Ω |
| Error detection limit (wire break) | > approx. 254 Ω |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, unconfigured |
| Current output signal | 4 mA ... 20 mA |
| 20 mA ... 4 mA | |
| Max. current output signal | 23 mA (output limit) |
| Load/output load current output | (Usupply - 12 V) / 22 mA |
| Ripple | < 20 mVPP (at 500 Ω) |
| Connection method | Screw connection |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 101.2 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 5 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 5 % |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 5 % |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810308 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1135 |
| Product key | DK1135 |
| GTIN | 4046356134668 |
| Weight per piece (including packing) | 94.7 g |
| Weight per piece (excluding packing) | 68.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | e7ecc08a-a54a-4900-8c5b-00b097a60e41 |
| EF3.1 Climate Change | |
| CO2e kg | 5.937 kg CO2e |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-AIO16-M-PS-UNI - Module carrier 2902934
-
TC-D37SUB-ADIO16-M-P-UNI - Module carrier 2902933
-
MINI MCR DKL - Transparent cover 2308111
-
MINI MCR-DKL-LABEL - Marking label 2810272
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
2-, 3-, 4-conductor Pt 100 sensors
Highly-compact loop-powered temperature transducer for electrical isolation, conversion, amplification, and filtering of Pt 100 signals to create standard signals
Does not require additional auxiliary voltage
Error indication via diagnostic LED and analog signal
2-way isolation
Input signals can be configured via DIP switches
Supplied by an output loop
Temperature measuring range of -150 °C ... 300 °C
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150