MACX MCR-T-UIREL-UP-SP
-
Temperature measuring transducer
2811828
Free download available.
Downloads
Product details
| Product family | MACX Analog |
| Configuration | DIP switches |
| Software | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | DIP switches |
| Software | |
| Electrical isolation | 4-way isolation |
| Electrical isolation between input and output | yes |
| Step response (0–99%) | ≤ 1.75 s (SIL on) |
| 1.3 s (SIL off) | |
| Maximum temperature coefficient | 0.01 %/K |
| Maximum transmission error | 0.1 % (e.g. for Pt 100, 300 K span, 4 ... 20 mA) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Safe isolation |
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Electrical isolation Input/switching output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Supply | |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
| Typical current consumption | < 100 mA (24 V DC) |
| Power consumption | < 2.4 W |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Resistor | |
| Voltage | |
| Measurement | |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG |
| Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) |
| Linear resistance measuring range | 0 Ω ... 50 kΩ |
| Potentiometer resistance range | 0 Ω ... 50 kΩ |
| Linear mV signal range | -1000 mV ... 1000 mV |
| Switching: Relay | |
| Configurable/programmable | Yes |
| Contact switching type | 3 changeover contacts |
| Contact material | AgSnO2, hard gold-plated |
| Maximum switching voltage | 250 V AC/DC |
| Max. switching current | 2 A (250 V AC) |
| 0.1 A (250 V DC) | |
| 2 A (28 V DC) | |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Max. voltage output signal | ± 11 V |
| Current output signal | 0 mA ... 20 mA (SIL off) |
| 4 mA ... 20 mA (SIL on) | |
| Max. current output signal | 22 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 600 Ω (20 mA) |
| Behavior in the event of a sensor error | freely programmable |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | LED supply voltage, PWR (green) |
| Red LED, flashing (line, sensor error, ERR) | |
| Red LED (module error, ERR) | |
| Yellow LED (switching output) |
| Width | 35 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) |
| Shock (operation) | 15g (IEC 60068-2-27) |
| Vibration (operation) | 5g (IEC 60068-2-6) |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -20 °C ... 45 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec ic nC IIC T4 Gc |
| Certificate | IBExU 10 ATEX 1044 X |
| IECEx | |
| Identification | Ex ec ic nC IIC T4 Gc |
| Certificate | IECEx IBE 10.0004 X |
| INMETRO | |
| Identification | Ex ec ic nC IIC T4 Gc |
| Certificate | DNV 18.0143 X |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T6 | |
| Class I, Zone 2, Group IIC T6 | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Certificate | SEBS-A.150520/17, V2.0 |
| Systematic Capability | |
| Identification | 2 |
| Performance Level (ISO 13849) | |
| Identification | d |
| EAC Ex | |
| Identification | 2Ex ec ic IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00078 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 4-way isolation |
| Mounting type | DIN rail mounting |
| Item number | 2811828 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1115 |
| Product key | DK1115 |
| GTIN | 4046356579483 |
| Weight per piece (including packing) | 343.4 g |
| Weight per piece (excluding packing) | 120 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 32b8d259-d73f-4a99-9307-15b5e2233391 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
MACX MCR-I20 - Plug 2905680
-
MACX MCR-CJC - Plug 2924993
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Cold junction compensation with separate plug
Configuration via software (FDT/DTM) or IFS-OP-UNIT operator interface and display unit
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 2 in accordance with EN 61508
Plug-in screw or spring-cage connection technology (Push-in technology)
Three limit value relays, can be used in combination as a safe limit value relay
Programming during operation and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Input for resistance thermometers, thermocouples, resistance-type sensors, potentiometers, and mV sources
Measure differential temperatures
Freely programmable input and output
Inverse output signal ranges as an option
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150