MACX PL-EX-T-UIREL-UP-SP
-
Temperature measuring transducer
2904912
Programmable temperature transducer with analog output and 3 limit value relays, intrinsically safe signal inputs, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, spring-cage connection, PLd. Replacement part: 2924799 MACX MCR-EX-T-UIREL-UP-SP.
Free download available.
Downloads
Product details
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | 4-way, between input/output/power supply/switching output |
| Step response (0–99%) | 1000 ms (With SIL) |
| 700 ms (Without SIL) | |
| Maximum temperature coefficient | 0.01 %/K |
| Maximum transmission error | 0.1 % (e.g. for Pt 100, 300 K span, 4 ... 20 mA) |
| Electrical isolation Input/output/power supply | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Input/power supply | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Input/switching output | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Output/supply | |
| Rated insulation voltage | 300 Vrms |
| Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
| Supply | |
| Supply voltage range | 24 V ... 230 V AC/DC (-20 % ... +10 %, 50 Hz ... 60 Hz) |
| Typical current consumption | < 100 mA (24 V DC) |
| Power consumption | < 2.4 W |
| Signal | |
| Input signal | Temperature |
| Resistor | |
| Voltage | |
| Measurement | |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG |
| Temperature measuring range | -200 °C ... 850 °C |
| Linear resistance measuring range | 0 Ω ... 50 kΩ |
| Potentiometer resistance range | 0 Ω ... 50 kΩ |
| Linear mV signal range | -1000 mV ... 1000 mV |
| Switching: Relay | |
| Output description | 1 SIL/PL |
| Configurable/programmable | Yes |
| Contact switching type | 2 changeover contacts |
| Contact material | AgSnO2, hard gold-plated |
| Maximum switching voltage | 250 V AC (250 V DC) |
| Maximum inrush current | 2 A (250 V AC) |
| 2 A (28 V DC) | |
| 0.2 A (120 V DC) | |
| Signal | |
| Configurable/programmable | Yes |
| Current output signal | 4 mA ... 20 mA (in the case of SIL; further free configuration without SIL) |
| Max. current output signal | 22 mA |
| Load/output load current output | ≤ 600 Ω (20 mA) |
| Behavior in the event of a sensor error | according to NE 43 or freely configurable |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Safety data | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | 44 nF |
| Max. output voltage Uo | 6 V |
| Max. output current Io | 7.4 mA |
| Max. output power Po | 11 mW |
| Safety-related maximum voltage Um | 253 V AC/DC |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1.3 µF |
| 10 mH / 1.7 µF | |
| 1 mH / 2.6 µF | |
| 0 mH / 10 µF | |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 6.8 µF |
| 10 mH / 9.2 µF | |
| 1 mH / 15 µF | |
| Status display | LED supply voltage, PWR (green) |
| Red LED, flashing (line, sensor error, ERR) | |
| Red LED (module error, ERR) | |
| Yellow LED (switching output) |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | yellow (RAL 1018) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) |
| Shock (operation) | 15g (IEC 60068-2-27) |
| Vibration (operation) | 5g (IEC 60068-2-6) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 G Ex nA nC ic IIC T4 Gc X | |
| Certificate | IBExU 10 ATEX 1044 |
| IECEx | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex nA nC ic IIC T4 Gc X | |
| Certificate | IECEx IBE 10.0004 X |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Certificate | , C.D.-No 83104549 |
| Shipbuilding approval | |
| Identification | C, EMC2 |
| Certificate | DNV GL 11 564-14HH |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Performance Level (ISO 13849) | |
| Identification | d |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 2 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 2 % |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 2 % |
| Electrical isolation | 4-way, between input/output/power supply/switching output |
| Mounting type | DIN rail mounting |
| Item number | 2904912 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1215 |
| Product key | DK1215 |
| GTIN | 4046356899666 |
| Weight per piece (including packing) | 310.56 g |
| Weight per piece (excluding packing) | 180 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 41112105 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-EX-I20 - Plug 2905679
-
MACX MCR-EX-CJC - Plug 2925002
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150