CN-UB/E-BB
-
Surge protection device
2817686
Attachment plug with surge protection, for coaxial signal interfaces with floating shield. Connection: N connector socket-socket
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Connection method | N connector 50 Ω |
Width | 25.4 mm |
Height | 83 mm |
Depth | 25.4 mm |
Color | black (RAL 9005) |
copper color | |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 180 V DC |
130 V AC | |
Maximum continuous voltage UC (line-earth) | 180 V DC |
130 V AC | |
Rated current | 5 A (25 °C) |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 2 µA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Nominal discharge current In (8/20) µs (line-shield) | 5 kA |
Nominal discharge current In (8/20) µs (shield-ground) | 5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 470 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 590 V |
Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 470 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 470 V |
≤ 33 V | |
Output voltage limitation at 1 kV/µs(shield-ground) static | ≤ 33 V |
Residual voltage at In (conductor-ground) | ≤ 160 V (1.5 m cable) |
Residual voltage at In (conductor-shield) | ≤ 55 V |
Residual voltage at In (shield-ground) | ≤ 160 V (1.5 m cable) |
Voltage protection level Up (line-earth) | ≤ 500 V (C2 - 10 kV / 5 kA) |
Voltage protection level Up (line-shield) | ≤ 700 V (C2 - 10 kV / 5 kA) |
Voltage protection level Up (shield-ground) | ≤ 500 V (C2 - 10 kV / 5 kA) |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 100 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, asym. | 0.1 dB (≤ 100 MHz) |
Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | typ. 1 GHz |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.20 (200 MHz) |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | 300 W (at SWR = 1.1 in a 50 Ω system) |
80 W (VSWR = ∞) | |
Capacity asymmetrical (shield) | 7 pF (typical) |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
Impulse durability (shield-ground) | C2 - 10 kV/5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 80 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2002 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2817686 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3311 |
Product key | CL3311 |
GTIN | 4017918148584 |
Weight per piece (including packing) | 138.3 g |
Weight per piece (excluding packing) | 117.26 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 48ca1d93-5cc9-4fbc-a9a9-a7fb359c9eb7 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150