CN-UB-280DC-3-BB
-
Surge protection device
2801050
Attachment plug with replaceable surge protection for coaxial signal interfaces. Connection: N connector socket/socket
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Number of positions | 1 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Connection method | N connector 50 Ω |
Dimensional drawing |
|
Width | 31 mm |
Height | 33.5 mm |
Length | 57.8 mm |
Color | nickel color |
black (RAL 9005) | |
Housing material | HPb59-1 |
Housing surface material | Cu-Sn-Zn |
Contact surface material | Au |
Inner conductor material | QSn6.5-0.1 |
Inner conductor surface material | Gold |
Insulation body material | PTFE |
Spring contact material | QSn6.5-0.1 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous operating voltage UC | 280 V DC |
Maximum continuous voltage UC (line-earth) | 280 V DC |
Rated current | 5 A (25 °C) |
Operating effective current IC at UC | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-ground) | 20 kA |
Nominal discharge current In (8/20) µs (line-shield) | 20 kA |
Pulse discharge current Iimp (10/350) µs | 2.5 kA |
Total surge current (10/350) µs | 2.5 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 20 kA |
Max. discharge current Imax (8/20) µs maximum (line-shield) | 20 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 100 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 900 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 900 V |
Voltage protection level Up (line-earth) | ≤ 900 V (C1 - 1 kV / 500 A) |
≤ 1.1 kV (C2 - 10 kV / 5 kA) | |
Voltage protection level Up (line-shield) | ≤ 900 V (C1 - 1 kV / 500 A) |
≤ 1.1 kV (C2 - 10 kV / 5 kA) | |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 100 ns |
Input attenuation aE, asym. | typ. 0.1 dB (≤ 3 GHz) |
Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | > 3 GHz |
Frequency range | 0 Hz ... 3 GHz |
Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.15 (≤ 3 GHz) |
max. 1.20 | |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | 700 W (VSWR = 1.1) |
200 W (VSWR = ∞) | |
Capacity (Core-Earth) | typ. 1.5 pF |
Capacity asymmetrical (shield) | typ. 1.5 pF |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
C3 - 100 A | |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP55 |
IP55 | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Altitude | 2000 m |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2801050 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL3311 |
Product key | CL3311 |
GTIN | 4046356675727 |
Weight per piece (including packing) | 172 g |
Weight per piece (excluding packing) | 145 g |
Customs tariff number | 85363010 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171504 |
ECLASS-15.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 9e1186ee-bfb3-4a02-b69a-0715150a9b35 |
EF3.0 Climate Change | |
CO2e kg | 4.808 kg CO2e |
Compatible products
Your advantages
For outdoor installations
Mounting plate enables mounting, e.g., in a control cabinet
Replaceable, gas-filled arrester
Installed as surge protection between antenna and wireless module
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150