VAL-CP-2S-175
-
Type 2 surge arrester
2859495
Plug-in surge arrester for 2-phase power supply networks with separate N and PE (4-conductor system: L1, L2, N, PE), with remote indication contact.
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 3 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 120 V AC |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible | 2.5 mm² ... 16 mm² |
Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
Conductor cross-section AWG | 12 ... 4 |
Remote fault indicator contact | |
Connection method | Pluggable screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 37.25 mm |
Height | 98 mm |
Depth | 71.5 mm |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT-FR |
Material group | I |
Housing material | PBT-FR |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 2L-N & N-PE |
Nominal voltage UN | 120/208 V AC (TN-S) |
120/208 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 175 V AC |
Maximum continuous operating voltage UC (L-PE) | 175 V AC |
Maximum continuous operating voltage UC (N-PE) | 150 V AC |
Rated load current IL | 40 A (Biconnect M4 fork-type cable lug 6 mm²) |
63 A (TWIN ferrule 2 x 10 mm²) | |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (L-N) | 20 kA |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 40 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (150 V AC) |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 0.85 kV |
Voltage protection level Up (L-PE) | ≤ 1.3 kV |
Voltage protection level Up (N-PE) | ≤ 0.95 kV |
Residual voltage Ures (L-N) | ≤ 0.85 kV (at In) |
≤ 0.75 kV (at 10 kA) | |
≤ 0.65 kV (at 5 kA) | |
≤ 0.63 kV (at 4 kA) | |
≤ 0.57 kV (at 2 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.4 kV (at In) |
≤ 0.4 kV (at 10 kA) | |
≤ 0.4 kV (at 5 kA) | |
≤ 0.4 kV (at 4 kA) | |
≤ 0.4 kV (at 2 kA) | |
TOV behavior at UT (L-N) | 240 V AC (5 s / withstand mode) |
240 V AC (120 min / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 40 A (gG / Biconnect M4 fork-type cable lug, 6 mm²) |
63 A (gG / TWIN ferrule 2x 10mm²) | |
Max. backup fuse with branch wiring | 315 A (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 350 V AC |
Maximum continuous operating voltage MCOV (L-N) | 175 V AC |
Maximum continuous operating voltage MCOV (L-G) | 175 V AC |
Maximum continuous operating voltage MCOV (N-G) | 150 V AC |
Nominal discharge current In (L-L) | 20 kA |
Nominal discharge current In (L-N) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | L-L |
L-N | |
L-G | |
N-G | |
Nominal voltage | 120/208 V AC |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-L) | 2010 V |
Measured limiting voltage MLV (L-N) | 1510 V |
Measured limiting voltage MLV (L-G) | 1630 V |
Measured limiting voltage MLV (N-G) | 560 V |
Follow current (L-G) | 200 A (150 V AC) |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 40 lbf-in. ... 50 lbf-in. |
Conductor cross-section AWG | 14 ... 2 (solid) |
14 ... 4 (flexible) |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-11 / UL 1449 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2859495 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1311 |
Product key | CL1311 |
GTIN | 4046356045490 |
Weight per piece (including packing) | 298.6 g |
Weight per piece (excluding packing) | 298.6 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150