The Solarline string combiner boxes (SCBs) are used in large ground-mounted systems. The main tasks of the SCBs are to protect the photovoltaic system against surge voltage, to collect and protect PV strings with string fuses, and to disconnect the photovoltaic system from the power source.
Further functions are optional and depend on the equipment.
An example of optional functions is string monitoring, which can be used to measure and monitor the string currents and the system voltage.
SOL-SC-24ST-P-1-XF-11231
-
String combiner box (SCB)
1694140
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 24; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: RS-485; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material
Product details
| Order information: | Selecting PV fuses • Select the PV fuses according to your application and the basic specifications of the panel manufacturer. • The PV panel data sheet usually contains the maximum value for the reverse current capacity of the PV panel. The nominal current of the PV fuse to be selected should always be less than or equal to this maximum value. • Also note the typical power dissipation of the PV fuses. • Likewise note the maximum nominal current of the fuse holder in the SCB (32 A). • The SCBs have been tested with PV fuses from the manufacturer Adler. When PV fuses from other manufacturers are used, there may be deviations in the temperature behavior as well as in the power dissipation and current derating. • Higher ambient temperatures represent an additional strain on the PV fuses. Take a potential reduction in the rated current into account in this kind of application. |
| Recommendation | To read the data of the string monitoring module, you can optionally use the “Solarworx” library and the “KERNEL sistemi” function block. The function block is part of the current Solarworx library version. The Solarworx library is available for download in the PLCnext Store and can be purchased in the form of a license. In the PLCnext Store Info Center, you will find all information (e.g., on installing/uninstalling licenses or registering for a Proficloud/PLCnext Store account) (https://store.plcnext.help/st/Home.htm). |
| Product type | String combiner box (SCB) |
| Installation location | Outdoor installation, roofed area, no direct sunlight |
| Scope of supply | Accessory kit with mounting material |
| Alignment | Portrait |
| Design | Fuse holder |
| DC switch disconnector | |
| String monitoring | |
| Insulation characteristics | |
| Protection class | II |
| General | |
| MPP voltage Un | max. 1500 V DC |
| Control voltage | 24 V DC |
| Current per string Imax | max. 25 A (Note the rated operating current of the DC switch disconnector) |
| DC switch disconnector | |
| Rated operating current DC-21B | 400 A |
| Surge protection | |
| EN type | T2 |
| IEC test classification | T2 |
| Protection level Up | ≤ 5 kV |
| Total discharge current ITotal (8/20) µs | 30 kA |
| DC | |
| Number of inputs (Strings) | 24 |
| Number of supported MPP trackers | 1 |
| String | |
| String fuse | 10.3 x 85 mm (configurable) |
| DC | |
| Number of outputs (MPP tracker) | 1 |
| Number of outputs (± per MPP tracker) | 1 |
| DC input | |
| Type of cable entry | Cable gland |
| Connection method | Screw connection |
| Cable cross section | max. 6 mm² |
| External cable diameter | 5 mm ... 7 mm |
| Lightning protection equipotential bonding & ground conductor | |
| Type of cable entry | Cable gland |
| Connection method | Screw connection |
| Cable cross section | max. 16 mm² |
| External cable diameter | 6 mm ... 13 mm |
| DC output | |
| Type of cable entry | Cable gland |
| Connection method | Cable lug connection (Bolt (M10)) |
| Cable cross section | max. 300 mm² |
| External cable diameter | 21 mm ... 35 mm |
| Communication | |
| Type of cable entry | Cable gland |
| Connection method | Push-in connection |
| Cable cross-section range | 0.14 mm² ... 4 mm² (rigid and flexible conductors without ferrules) |
| 0.14 mm² ... 2.5 mm² (flexible conductors with ferrules) | |
| External cable diameter | 6 mm ... 13 mm |
| RS-485 | |
| Bus system | Modbus/RTU |
| Monitoring | |
| Protocol | Modbus/RTU |
| Sensor type | Hall |
| Housing | |
| Width | 1200 mm |
| Height | 800 mm |
| Depth | 300 mm |
| RAL color | 7035 light gray |
| Material Housing | Polyester fiberglass reinforced |
| Material Cover/door | Polyester fiberglass reinforced |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 40 °C |
| Maximum altitude | to 2000 m (Above sea level) |
| Standard designation | Low-voltage switchgear and controlgear assemblies - Part 2: Power switchgear and controlgear assemblies |
| Standards/specifications | EN 61439-2 |
| Item number | 1694140 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DTHAAX |
| Product key | DTHAAX |
| Weight per piece (including packing) | 60 kg |
| Weight per piece (excluding packing) | 60 kg |
| Customs tariff number | 85372091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171490 |
| ECLASS-15.0 | 22570203 |
ETIM
| ETIM 9.0 | EC003857 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
TTC-6-3-HF-M-12DC-PT-I - Surge protection device 2906732
-
SOL-RPL-KS-MON-24X25A - PV string monitoring module 1785255
-
SOL-RPL-KS-RS485-RES-120OHM - Termination resistor 1785258
-
SOL-RPL-A-FH-1500V-32A - Fuse holder 1785247
-
SOL-RPL-A-F-1500V-15A - Fuse 1785223
-
SOL-RPL-A-F-1500V-16A - Fuse 1785234
-
SOL-RPL-A-F-1500V-20A - Fuse 1785238
-
SOL-RPL-A-F-1500V-25A - Fuse 1785239
-
SOL-RPL-A-F-1500V-30A - Fuse 1785241
-
SOL-RPL-A-F-1500V-32A - Fuse 1785246
Your advantages
Fast installation and startup
Standard-compliant switchgear and controlgear assembly, thanks to use of DIN EN 61439
Application-oriented consultation
Large portfolio of string combiner boxes in stock
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150