FLT-ISG-100-EX
-
Spark gap
2905579
Isolating spark gap for the hazardous area with plastic sleeve and M10 connection thread screws. For indirect connection/grounding of operationally isolated system parts in the event of lightning.
Product details
| General | |
| Note | Connection: screw (DIN 933), M10x25, wrench size: 17 mm, spring washer (DIN 7980), size: 10 |
| Lightning protection class | H |
| Type | Screw-on module |
| Surge protection fault message | none |
| Flange | |
| Connection method | Connection bolts |
| Screw thread | M10 |
| Dimensional drawing |
|
| Length | 100 mm +2 mm |
| Housing | |
| Diameter housing | 45.50 mm |
| Color | gray (RAL 7042) |
| Material | TPE-S |
| Material Connection bolts | CuZn/galv. Sn |
| Material | Niro A2 |
| FSt/galv. Zn |
| Nominal discharge current In (8/20) µs | 100 kA |
| Lightning surge current Iimp (10/350) μs | 100 kA |
| Alternating voltage response Uaw | ≤ 0.5 kV |
| Rated power-frequency withstand voltage UwAC | 250 V AC |
| Rated DC withstand voltage UwDC | 354 V DC |
| Rated front-of-wave sparkover voltage Ur imp | ≤ 1.25 kV |
| Rated alternating discharge current | 500 A / 0.2 s (at 50/60 Hz, max. discharge current in the event of external voltage influence at the installation location) |
| Response time tA | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP67 (according to IEC 60529) |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 95 % (according to DIN ISO 60068-2-30 method 1) |
| Conformity/Approvals | |
| ATEX | II 2 G Ex d IIC T6 Gb |
| II 2 D Ex tb IIIC T80 °C Db IP 66/67 | |
| IECEx | Ex d IIC T6 Gb |
| Ex tb IIIC T80 °C Db IP66/67 | |
| Standards/specifications | EN 62561-3 |
| Note | 2017 |
| Standards/specifications | IEC 60079-0 |
| Note | 2017 |
| Standards/specifications | EN IEC 60079-0 |
| Note | 2018 |
| Standards/specifications | IEC 60079-1 |
| Note | 2014 |
| Standards/specifications | EN 60079-1 |
| Note | 2014 |
| Standards/specifications | IEC 60079-31 |
| Note | 2013 |
| Standards/specifications | EN 60079-31 |
| Note | 2014 |
| Mounting type | Screw mounting |
| Item number | 2905579 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1134 |
| Product key | CL1134 |
| GTIN | 4055626002446 |
| Weight per piece (including packing) | 290.5 g |
| Weight per piece (excluding packing) | 285.4 g |
| Customs tariff number | 73269098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27170602 |
| ECLASS-15.0 | 27170602 |
ETIM
| ETIM 9.0 | EC004476 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d8518c7b-2ba0-48e9-a9a9-e65453340a93 |
| EF3.1 Climate Change | |
| CO2e kg | 23.877 kg CO2e |
Compatible products
-
FLT-ISG-PL-11 - Fixing plate 2905584
-
FLT-ISG-PL-14 - Fixing plate 2905586
-
FLT-ISG-PL-18 - Fixing plate 2905587
-
FLT-ISG-PL-22 - Fixing plate 2905588
-
FLT-ISG-PL-26 - Fixing plate 2905745
-
FLT-ISG-PL-33 - Fixing plate 2905747
-
FLT-ISG-PL-36 - Fixing plate 2905754
-
FLT-ISG-PL-39 - Fixing plate 2905755
-
FLT-ISG-PL-42 - Fixing plate 2905756
-
FLT-ISG-BR-11 - Fixing bracket 2905580
-
FLT-ISG-BR-14 - Fixing bracket 2905581
-
FLT-ISG-BR-18 - Fixing bracket 2905582
-
FLT-ISG-BR-22 - Fixing bracket 2905583
-
FLT-ISG-BR-26 - Fixing bracket 2905757
-
FLT-ISG-BR-30 - Fixing bracket 2905758
-
FLT-ISG-BR-33 - Fixing bracket 2905759
-
FLT-ISG-BR-36 - Fixing bracket 2905760
-
FLT-ISG-BR-39 - Fixing bracket 2905761
-
FLT-ISG-BR-42 - Fixing bracket 2905762
-
FLT-ISG-BR-48 - Fixing bracket 2905763
-
FLT-ISG-BR-56 - Fixing bracket 2905764
-
FLT-ISG-BR-62 - Fixing bracket 2905765
-
FLT-ISG-CA-100 - Connecting cable 2905589
-
FLT-ISG-CA-200 - Connecting cable 2905590
-
FLT-ISG-CA-300 - Connecting cable 2905591
Your advantages
Use in harsh environments with robust design
Suitable for potentially explosive areas with corresponding approvals
Easy mounting with standardized connection technology
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150