PLC-SC-EIK 1-SVN 24P
-
Solid-state relay module
2982579
Product details
| Product family | PLC-INTERFACE |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | I |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 15.09.2025 |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 50 V DC |
| Rated surge voltage | 0.4 kV |
| Control circuit | |
| Nominal input voltage UN | 8.2 V DC ±10 % |
| Protective circuit | Surge protection; Suppressor diode |
| Open-circuit voltage | 8.2 V DC ±10 % |
| Switching point | ≥ 2.1 mA (In conductive state) |
| ≤ 1.2 mA (In blocking state) | |
| approx. 20 mA (in the event of a short-circuit) | |
| approx. 12 mA (In the event of a wire break) | |
| Switching hysteresis | approx. 0.2 mA |
| Internal resistance | approx. 1000 Ω |
| Cable length | < 30 m |
| Designation | Signal output |
| Design of digital output | electronic |
| Output nominal voltage | < 100 mV (In conductive state) |
| UVN - UR; in blocking state | |
| Output voltage range | 3 V DC ... 33 V DC |
| Limiting continuous current | 50 mA |
| Transmission frequency | approx. 350 Hz |
| Voltage drop at max. limiting continuous current | < 1.5 V |
| Status display | LED (green) |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Designation | Alarm output |
| Output nominal voltage | 30 V DC |
| Output voltage range | 3 V DC ... 33 V DC |
| Limiting continuous current | 100 mA |
| Voltage drop at max. limiting continuous current | < 1.5 V |
| Error indication | Red LED |
| Protective circuit | Surge protection; Suppressor diode |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.6 Nm ... 0.8 Nm |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 86 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2982579 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | DK6215 |
| GTIN | 4046356094047 |
| Weight per piece (including packing) | 36 g |
| Weight per piece (excluding packing) | 36 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150