PI-EX-SD-24-48
-
Solenoid driver
2865298
Ex i solenoid driver, pluggable. To control intrinsically safe solenoid valves, alarm modules as well as simple electric equipment installed in Ex areas. For Group IIC gases, loop-powered. Electrical isolation.
Product details
| Compatible valve | ASCO Coil 195 |
| ASCO Coil 302 (12 V) | |
| Bürkert Coil AC 10 standard | |
| Bürkert Coil AC 10 high resistance | |
| Bürkert Coil AC 21 standard 700 mW / 65°C | |
| Bürkert Coil AC 21 high resistance 700 mW / 65°C | |
| Bürkert Coil AC 21 standard 900 mW / 45°C | |
| Bürkert Coil AC 21 high resistance 900 mW / 45°C | |
| Bürkert Coil AC 21 standard 900 mW / 60°C | |
| Bürkert Coil AC 21 high resistance 900 mW / 60°C | |
| Bürkert Coil G1 642735 standard 800 mW / 40°C | |
| Bürkert Coil G1 642735 high resistance 800 mW / 40°C | |
| Bürkert Coil G1 642735 standard 1000 mW / 40°C | |
| Bürkert Coil G1 642735 high resistance 1000 mW / 40°C | |
| FESTO Coil MFH-...IA-SA-EX GBXE022AIAD03 | |
| FESTO Coil (J)MFH-...BIA-SA-EX GBXE022AIAD03 | |
| Norgren Herion Coil 2050 | |
| Norgren Herion Coil 2051 | |
| Norgren Herion Coil 2052 | |
| Norgren Herion Coil 2053 | |
| Norgren Herion Coil 2080 / 2082 | |
| Norgren Herion Coil 2081 / 2083 | |
| Norgren Herion Coil 2084 | |
| Norgren Herion Coil 3039 | |
| Nass Coil 1259 30.1-00 | |
| Nass Coil 1259 50.1-00 | |
| Parker Coil VZ07 488650.01 | |
| Parker Coil VZ33 494035.10 | |
| Parker Coil VZ08 488660.01 | |
| Parker Coil VZ09 488670.01 | |
| Parker Coil VZ95 482160.01 EEx ia IIB T6 | |
| Parker Coil VZ23 482870.01 | |
| Samson Coil 3701-12 (12 V) | |
| Samson Coil 3701-13 (24 V) | |
| Samson Coil 3963-12 (12 V) | |
| Samson Coil 3963-13 (24 V) | |
| Samson Coil 3964-12 (12 V) | |
| Samson Coil 3964-13 (24 V) | |
| Seitz Pilot valve PV 12F73 Ci oH | |
| Seitz Pilot valve PV 12F73 Xi oH | |
| Seitz Pilot valve PV 12F73 Xi oH-2 | |
| Seitz Solenoid coil 11 G 52 | |
| Note | This is an extract of possible combinations of valves and solenoid drivers. |
| Maximum temperature coefficient | 0.01 %/K |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value as per EN 50020 / EN 60079-11) |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Max. current consumption | < 110 mA (at 24 V) |
| Power dissipation | max. 1.5 W (at 24 V) |
| Signal: Voltage | |
| Number of inputs | 1 |
| Voltage input signal | 20 V DC ... 30 V DC |
| Current input signal | 15 mA DC ... 100 mA (85 mA for Ue = 24 V DC) |
| Signal: Voltage | |
| Number of outputs | 1 |
| Output voltage | 10.5 V (At 48 mA) |
| Output resistor | ≤ 278 Ω (Internal resistance Ri) |
| Current limitation | 48 mA |
| Response time | < 30 ms |
| Open-circuit voltage | 24 V |
| Short-circuit-proof | yes |
| Safety data | |
| Max. output voltage Uo | 27.7 V |
| Max. output current Io | 101 mA |
| Max. output power Po | 697 mW |
| Safety-related maximum voltage Um | 250 V AC (125 V DC) |
| IIA: Max. external inductivity Lo / Max. external capacitance Co | 20 mH / 0.44 µF |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 0.29 µF |
| IIC (Please follow the technical data regarding the connecting cables used.): Max. external inductivity Lo / Max. external capacitance Co | 0.5 mH / 0.067 µF |
| Status display | Yellow LED (status display) |
| Red LED (line errors) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 79 mm |
| Depth | 118.4 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT and polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (relative humidity, non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 G Ex nA IIC T4 Gc | |
| Certificate | PxCIF07ATEX2865298X |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Item number | 2865298 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| GTIN | 4046356147101 |
| Weight per piece (including packing) | 99.8 g |
| Weight per piece (excluding packing) | 85.7 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150