Socket, color: green, standards/specifications: IEC 83, DIN 49440-1
Product details
For country-specific use in
F
Status display
no
Width
45 mm
Height
75 mm
Depth
70.5 mm
Color
green
Insulating material
PA
Contact material
CuZn38
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-20 °C ... 60 °C
Ambient temperature (storage/transport)
-20 °C ... 60 °C
Standards
Standards/regulations
IEC 83
DIN 49440-1
Item number
2963352
Packing unit
5 pc
Minimum order quantity
5 pc
Sales key
BE7612
Product key
BE7612
GTIN
4017918190712
Weight per piece (including packing)
79.85 g
Weight per piece (excluding packing)
79.85 g
Customs tariff number
85366990
Country of origin
GR
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.