TC MOBILE I/O X300
-
Signaling system
2903807
Compact signaling system for cellular networks to monitor analog and digital values as well as to switch relay outputs remotely. Communication is via the ODP protocol to an ODP server using GPRS. Supply voltage range of 10 V ... 60 V DC.
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Signaling system |
| MTTF | 591 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 302 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 125 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) |
| Maximum power dissipation for nominal condition | 3.85 W |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 60 V DC |
| Typical current consumption | 140 mA (24 V DC) |
| Max. current consumption | 180 mA |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 4 |
| Switching threshold "0" signal in reference to UN | ≤ 0.3 |
| Switching threshold "1" signal in reference to UN | ≥ 0.7 |
| Analog | |
| Description of the input | Analog input |
| Number of inputs | 2 |
| Input signal | Current or voltage |
| Resolution | 15 bit |
| Input impedance | 600 kΩ (Voltage inputs) |
| 50 Ω (Current inputs) | |
| Voltage input signal | 0 V DC ... 60 V DC |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (configurable) | |
| Precision | ± 0.1 % |
| Switching | |
| Output name | Relay output |
| Number of outputs | 4 |
| Contact switching type | N/O contact |
| Minimum switching voltage | 5 V |
| Maximum switching voltage | 60 V DC |
| 30 V AC | |
| Limiting continuous current | 6 A |
| Switching power | 100 W (Power Source PS2, Pout ≤100 W) |
| Electrical service life | 5000 cycles |
| Supply | |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 6.50 mm |
| Tightening torque | 0.5 Nm ... 0.6 Nm (5-7 lbs-in, screw terminal blocks) |
| Web server | yes |
| Data: USB 2.0 | |
| Connection method | Mini-USB type B, 5-pos. |
| Transmission length | ≤ 3 m (only for configuration and diagnostics) |
| Wireless | |
| Interface description | GSM / GPRS |
| Frequency range | 850 MHz (2 W (EGSM)) |
| 900 MHz (2 W (EGSM)) | |
| 1800 MHz (1 W (EGSM)) | |
| 1900 MHz (1 W (EGSM)) | |
| GPRS | Multislot Class 10 |
| Width | 72 mm |
| Height | 90 mm |
| Depth | 62 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Color (Lower housing part) | black (RAL 9005) |
| Material (Housing) | Polycarbonate |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (SMS mode only, note the derating information in the technical documentation for data connection) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 0 % ... 95 % |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA nC IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| Wireless approval USA, FCC | |
| Note | Part 15.107(a), 15.109(a) |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 26 MHz ... 6 GHz |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Unshielded supply line) |
| Signal | ± 2 kV (Shielded signal line) |
| ± 2 kV (Analog I/O cables, unshielded) | |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (Symmetrical, unshielded supply line) |
| ± 0.5 kV (Asymmetrical, unshielded supply line) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Standards/regulations | EN 50360 |
| Standards/regulations | EN 50121-4 |
| Item number | 2903807 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC423 |
| Product key | DNC423 |
| GTIN | 4046356768856 |
| Weight per piece (including packing) | 243.3 g |
| Weight per piece (excluding packing) | 243 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
GPRS messaging system for remote control of outputs
Alarm generation on voltage failure via SMS
GSM mobile phone network: 850, 900, 1800, and 1900 MHz
Communication via ODP protocol
Data transmission either online or as historical values with time stamp
2 analog inputs
Configuration via USB and web browser
Compact design also for domestic installations (4 HP, DIN 43880)
Mounting on DIN rail or on the wall
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150