PI-EX-UI-UI-AO-NI-NC
-
Signal isolator
2835396
PI 3-way output isolator, output power-limited (EEX-nL), with configurable output/input, for electrical isolation of analog signals
Product details
Product type | Signal conditioner |
Alignment span | 4 % |
Alignment zero | ± 4 % |
Limit frequency (3 dB) | 30 Hz |
Test voltage output/power supply | 1.5 kV AC |
Test voltage input/output | 1.5 kV AC |
Test voltage input/power supply | 1.5 kV AC |
Step response (10-90%) | 11 ms |
Maximum temperature coefficient | 0.0075 % |
Maximum transmission error | 0.1 % (of end value, at 20°C) |
Supply | |
Supply voltage range | 20 V ... 30 V |
Typical current consumption | 35 mA (at 24 V DC/20 mA) |
Max. current consumption | 50 mA |
Power dissipation | typ. 0.84 W (at 24 V DC/20 mA, maximum 1.2 W) |
Signal | |
Configurable/programmable | Yes, unconfigured |
Voltage input signal | 0 V ... 10 V (please indicate if different setting when ordering) |
Max. voltage input signal | 30 V |
Max. current input signal | 50 mA |
Input resistance of voltage input | 240 kΩ |
Input resistance current input | 50 Ω |
Signal | |
Output description | Power-limited |
Configurable/programmable | Yes, unconfigured |
Voltage output signal | 0 V ... 10 V (please indicate if different setting when ordering) |
Max. voltage output signal | 15 V |
Max. current output signal | 45 mA |
Load/output load voltage output | ≥ 5 kΩ |
Load/output load current output | ≤ 500 Ω |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 18 V |
Max. output current Io | 140 mA |
Max. output power Po | 1.9 W |
EEX specification | [EEx nL] IIC, EX II (3)GD, KEMA 98 ATEX 1777X |
IIA: Max. external inductivity Lo / Max. external capacitance Co | 8 mH / 35.9 µF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 4 mH / 8.9 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 410 µH / 1.3 µF |
Status display | Green LED (supply voltage) |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 108.6 mm |
Depth | 145 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C (vertical assembly) |
-20 °C ... 50 °C (horizontal assembly) | |
Ambient temperature (storage/transport) | -20 °C ... 80 °C |
Item number | 2835396 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK1XXX |
Catalog page | Page 337 (IF-2002) |
GTIN | 4017918190903 |
Weight per piece (including packing) | 84.7 g |
Weight per piece (excluding packing) | 84.7 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116