MINI MCR-SL-SHUNT-UI
-
Signal conditioner
2810858
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range, both unipolar and bipolar with screw connection, preconfigured. Replacement part: 2902018 MINI MCR-2-U-UI-C.
Free download available.
Downloads
Product details
Product type | Signal conditioner |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated insulation voltage | 30 V AC |
50 V DC | |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | 100 Hz / 30 Hz switchable |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Step response (10-90%) | 3.5 ms (100 Hz) |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | < 0.002 %/K |
Maximum transmission error | ≤ 0.2 % |
< 0.4 % (Without adjustment) | |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Max. current consumption | < 25 mA |
Power consumption | < 450 mW (Current output) |
Signal: Voltage | |
Number of inputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage input signal | -50 mV ... 50 mV |
-60 mV ... 60 mV | |
-75 mV ... 75 mV | |
-80 mV ... 80 mV | |
-100 mV ... 100 mV | |
-120 mV ... 120 mV | |
-150 mV ... 150 mV | |
-200 mV ... 200 mV | |
-240 mV ... 240 mV | |
-300 mV ... 300 mV | |
-500 mV ... 500 mV | |
-600 mV ... 600 mV | |
-750 mV ... 750 mV | |
-800 mV ... 800 mV | |
-1 V ... 1 V | |
-1.2 V ... 1.2 V | |
-1.5 V ... 1.5 V | |
-2 V ... 2 V | |
-2.4 V ... 2.4 V | |
-3 V ... 3 V | |
0 mV ... 50 mV (additional areas can be configured, see table) | |
0 mV ... 60 mV | |
0 mV ... 75 mV | |
0 mV ... 80 mV | |
0 mV ... 100 mV | |
0 mV ... 120 mV | |
0 mV ... 150 mV | |
0 mV ... 200 mV | |
0 mV ... 240 mV | |
0 mV ... 300 mV | |
0 mV ... 500 mV | |
0 mV ... 600 mV | |
0 mV ... 750 mV | |
0 mV ... 800 mV | |
0 V ... 1 V | |
0 V ... 1.2 V | |
0 V ... 1.5 V | |
0 V ... 2 V | |
0 V ... 2.4 V | |
0 V ... 3 V | |
Max. voltage input signal | approx. 3 V DC |
Input resistance of voltage input | approx. 10 kΩ |
Signal: Voltage/current | |
Number of outputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage output signal | 0 V ... 10 V |
2 V ... 10 V | |
0 V ... 5 V | |
1 V ... 5 V | |
-10 V ... 10 V (The bi-polar output can be used only for bi-polar input signals.) | |
-5 V ... 5 V (The bi-polar output can be used only for bi-polar input signals.) | |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load voltage output | ≥ 10 kΩ |
Load/output load current output | < 500 Ω (at 20 mA) |
Ripple | < 20 mVPP (at 500 Ω) |
< 20 mVPP (at 10 kΩ) |
Connection method | Screw connection |
Connection technology | 2-conductor |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Class I, Div. 2, Groups A, B, C, D T4 | |
Shipbuilding approval | |
Certificate | DNV GL TAA000020N |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | B |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 6 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 6 % |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 6 % |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
Mounting position | any |
Item number | 2810858 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK1131 |
Product key | DK1131 |
Catalog page | Page 94 (C-7-2015) |
Weight per piece (including packing) | 120.9 g |
Weight per piece (excluding packing) | 73.5 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Ideal for converting signals for shunt measurements
Low power consumption
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of mV signals to create standard analog signals
3-way isolation
Up to 280 signal combinations can be configured using DIP switches
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116