Standard signal 3-way signal conditioner with plug-in connection technology for the electrical isolation, conversion, amplification, and filtering of standard current signals. The measuring transducer supports fault monitoring and NFC communication.
MINI MCR-2-I-I
-
Input signal conditioner
2901998
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 0(4) mA ... 20 mA, output signal: 0(4) mA ... 20 mA, screw connection technology
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Input signal conditioner |
| Product family | MINI Analog Pro |
| No. of channels | 1 |
| Insulation characteristics: GB Standard | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 30 Hz |
| Protective circuit | Transient protection |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | 10 ms |
| Maximum temperature coefficient | 0.01 %/K |
| Temperature coefficient, typical | 0.01 %/K |
| Maximum transmission error | 0.1 % (of final value) |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 3 kV AC (50 Hz, 60 s) |
| Insulation | Reinforced insulation according to IEC/EN 61010-1 |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 9.6 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
| Typical current consumption | 25 mA (24 V DC) |
| 54 mA (12 V DC) | |
| Power consumption | ≤ 800 mW (at 9.6 V DC) |
| Signal: Current | |
| Number of inputs | 1 |
| Configurable/programmable | no |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Input resistance current input | approx. 63 Ω (+0.7 V for test diode) |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | no |
| Open-circuit voltage | < 17 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | 22 mA |
| Load/output load current output | ≤ 600 Ω (at 20 mA) |
| Ripple | < 20 mVPP (at 600 Ω) |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (without ferrule) | |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 (flexible) |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | Green LED (supply voltage) |
| Width | 6.2 mm |
| Height | 109.81 mm |
| Depth | 119.2 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 19 ATEX E 047 X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 19.0041X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T6 | |
| Class I, Zone 2, Group IIC T6 | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA00002UA |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00079 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Safety measures must be taken to prevent electrostatic discharge. |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Electrical isolation | 3-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | DIN rail mounting |
| Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
| Mounting position | any |
| Item number | 2901998 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1121 |
| Product key | DK1121 |
| GTIN | 4046356649490 |
| Weight per piece (including packing) | 113 g |
| Weight per piece (excluding packing) | 94.7 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 3e74e815-67a5-4de8-b597-b848a1a02d9c |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-AIO16-MP-PS-UNI - Module carrier 2906640
-
TC-D37SUB-ADIO16-MP-P-UNI - Module carrier 2906639
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
MINI MCR-2-V8-MOD-RTU - Communication module 2905634
-
MINI MCR-2-V8-MOD-TCP - Communication module 2905635
-
MINI MCR-2-V8-PB-DP - Communication module 2905636
-
MINI MCR-2-V8-PN - Communication module 2905637
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150