The MCR-C-UI-UI(-450)-DCI(-NC) 3-way signal conditioner is used to electrically isolate and convert analog signals. It ensures the electrical isolation of standard analog signals. The module input and output are electrically isolated and supplied by the mains via integrated DC/DC converters (3-way isolation). A green power LED indicates the required auxiliary energy. It is therefore clearly visible whether auxiliary energy is available. The MCR module ensures the safe decoupling of a sensor circuit from the evaluation circuit and therefore also prevents any mutual interference between multiple sensor circuits. The 3-way isolation means that the modules can be used universally, both on site or in the vicinity of the controller for signal conversion and electrical isolation, and along the transmission path to bridge high load resistance values. Signals are converted by means of an inductive transmission method. In addition, a filter connected downstream of the transmitter reduces possible interference.
MCR-C-UI-UI-DCI
-
Signal conditioner
2810913
MCR 3-way signal conditioner, with configurable input/output, for the electrical isolation of analog signals, preconfigured. For information on permitted signal combinations, please refer to the data sheet. Replacement item: 2811284 MACX MCR-UI-UI.
Free download available.
Downloads
Product details
| Product type | Signal conditioner |
| No. of channels | 1 |
| Alignment span | ± 2 % |
| Alignment zero | ± 2 % |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 30 Hz |
| Maximum power dissipation for nominal condition | 900 mW |
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
| Test voltage power supply/signal | 1 kV AC (50 Hz, 60 s) |
| Protective circuit | Transient protection |
| Step response (10-90%) | 11 ms |
| Maximum temperature coefficient | 0.0075 %/K |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Max. current consumption | < 30 mA (without load) |
| Signal | |
| Number of inputs | 1 |
| Configurable/programmable | Yes, preconfigured |
| Voltage input signal | 0 V ... 10 V (please indicate if different setting when ordering) |
| Max. voltage input signal | 30 V |
| Max. current input signal | 50 mA |
| Input resistance of voltage input | 1 MΩ |
| Input resistance current input | 50 Ω |
| Supply voltage | 24 V DC |
| Signal | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, preconfigured |
| Voltage output signal | 0 V ... 10 V (please indicate if different setting when ordering) |
| Max. voltage output signal | 15 V |
| Max. current output signal | 30 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 500 Ω |
| Connection method | Pluggable screw connection |
| Connection technology | COMBICON |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D | |
| Class I, Zone 2, Group IIC | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810913 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| Weight per piece (including packing) | 149.4 g |
| Weight per piece (excluding packing) | 149.4 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121008 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 15, 15(a), 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150