MACX MCR-UI-UI-UP-SP
-
Input signal conditioner
2811585
Configurable 3-way isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Order configuration, spring-cage connection, SIL.
Free download available.
Downloads
Product details
| Product type | Input signal conditioner |
| Product family | MACX Analog |
| No. of channels | 1 |
| Configuration | DIP switches |
| Functionality | |
| Configuration | DIP switches |
| Alignment span | ± 4 % |
| Alignment zero | ± 4 % |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 10 kHz (Can be switched to 30 Hz) |
| Protective circuit | Transient protection |
| Step response (10-90%) | 35 µs (10 kHz) |
| 11 ms (30 Hz) | |
| Maximum temperature coefficient | 0.0075 %/K |
| Maximum transmission error | ≤ 0.1 % (Compared to the final value) |
| Electrical isolation | |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Insulation | Safe isolation |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 275 V |
| Supply | |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
| Power dissipation | < 0.8 W (at 24 V DC / 20 mA) |
| < 0.9 W (At 230 V AC / 20 mA) | |
| Signal: Voltage/current | |
| Number of inputs | 1 |
| Voltage input signal | 0 mV ... 50 mV |
| 0 mV ... 60 mV | |
| 0 mV ... 75 mV | |
| 0 mV ... 100 mV | |
| 0 mV ... 120 mV | |
| 0 mV ... 150 mV | |
| 0 mV ... 200 mV | |
| 0 mV ... 300 mV | |
| 0 mV ... 500 mV | |
| 0 V ... 1 V | |
| 0 V ... 1.5 V | |
| 0 V ... 2 V | |
| 0 V ... 3 V | |
| 0 V ... 5 V | |
| 0 V ... 10 V (Configurable via DIP switches) | |
| 0 V ... 15 V | |
| 0 V ... 20 V | |
| 0 V ... 30 V | |
| 0 V ... 50 V | |
| 0 V ... 100 V | |
| -50 mV ... 50 mV | |
| -60 mV ... 60 mV | |
| -75 mV ... 75 mV | |
| -100 mV ... 100 mV | |
| -120 mV ... 120 mV | |
| -150 mV ... 150 mV | |
| -200 mV ... 200 mV | |
| -300 mV ... 300 mV | |
| -500 mV ... 500 mV | |
| -1 V ... 1 V | |
| -1.5 V ... 1.5 V | |
| -2 V ... 2 V | |
| -3 V ... 3 V | |
| -5 V ... 5 V | |
| -10 V ... 10 V | |
| -15 V ... 15 V | |
| -20 V ... 20 V | |
| -30 V ... 30 V | |
| -50 V ... 50 V | |
| -100 V ... 100 V | |
| 1 V ... 5 V | |
| 2 V ... 10 V | |
| Min. voltage input signal | ± 50 mV |
| Max. voltage input signal | ± 100 V |
| Current input signal | 0 mA ... 1 mA (Configurable via DIP switches) |
| 0 mA ... 1.5 mA | |
| 0 mA ... 2 mA | |
| 0 mA ... 3 mA | |
| 0 mA ... 5 mA | |
| 0 mA ... 10 mA | |
| 0 mA ... 15 mA | |
| 0 mA ... 20 mA | |
| 0 mA ... 30 mA | |
| 0 mA ... 50 mA | |
| 0 mA ... 100 mA | |
| -1 mA ... 1 mA | |
| -1.5 mA ... 1.5 mA | |
| -2 mA ... 2 mA | |
| -3 mA ... 3 mA | |
| -5 mA ... 5 mA | |
| -10 mA ... 10 mA | |
| -15 mA ... 15 mA | |
| -20 mA ... 20 mA | |
| -30 mA ... 30 mA | |
| -50 mA ... 50 mA | |
| -100 mA ... 100 mA | |
| 1 mA ... 5 mA | |
| 2 mA ... 10 mA | |
| 4 mA ... 20 mA | |
| Minimum current input signal | ± 1 mA |
| Max. current input signal | ± 100 mA |
| Input resistance of voltage input | approx. 1 MΩ (±1 V DC ... ±100 V DC) |
| Input resistance current input | approx. 10 Ω (±10 mA DC ... ±100 mA DC) |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes, can be switched |
| Voltage output signal | 0 V ... 10 V (Configurable via DIP switches) |
| 0 V ... 5 V | |
| 2 V ... 10 V | |
| 1 V ... 5 V | |
| -10 V ... 10 V | |
| -5 V ... 5 V | |
| 0 V ... 2.5 V | |
| 0.5 V ... 2.5 V | |
| -2.5 V ... 2.5 V | |
| Max. voltage output signal | 15 V |
| Output signal voltage inverse | 0 V ... 2.5 V |
| 0 V ... 5 V | |
| 0 V ... 10 V | |
| Current output signal | 0 mA ... 5 mA |
| 0 mA ... 10 mA | |
| 0 mA ... 20 mA (Configurable via DIP switches) | |
| 1 mA ... 5 mA | |
| 2 mA ... 10 mA | |
| 4 mA ... 20 mA | |
| -5 mA ... 5 mA | |
| -10 mA ... 10 mA | |
| -20 mA ... 20 mA | |
| Max. current output signal | 35 mA |
| Output signal current inverse | 0 mA ... 5 mA |
| 0 mA ... 10 mA | |
| 0 mA ... 20 mA | |
| Load/output load voltage output | ≥ 1 kΩ (10 V) |
| Load/output load current output | ≤ 600 Ω (20 mA; active) |
| passive: ≤ (UB-2 V) / Ioutmax | |
| Ripple | < 10 mVrms |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Housing material | PA 6.6-FR |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 2 |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Safety-related maximum voltage Um | 275 V |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Safety-related maximum voltage Um | 190 V |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Safety-related maximum voltage Um | 60 V |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -20 °C ... 45 °C |
| Safety-related maximum voltage Um | 60 V |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | BVS 09 ATEX E 028 X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | PxCIF21UKEX2811459X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 09.0013X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2021122304114078 |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Class I, Zone 2, Group IIC | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA00000AG |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| INMETRO | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | DNV 21.0125 X |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00078 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 1.9 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 2 % |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 4.6 % |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2811585 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1111 |
| Product key | DK1111 |
| Weight per piece (including packing) | 188.7 g |
| Weight per piece (excluding packing) | 172 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
Compatible products
-
MCR-DP - Separating plate 1430594
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX SET-TVFKC 2-POLE - Connector set 1584383
Your advantages
Over 1600 signal conversions can be set via DIP switches on the front
Up to SIL 2 in accordance with EN 61508
Installation in zone 2 permitted
Plug-in screw or spring-cage connection technology (Push-in technology)
Status indicator for supply voltage
3-way electrical isolation
Wide-range power supply of 19.2 ... 253 V AC/DC
Analog signal conditioner for isolating, filtering, amplifying, and converting standard analog signals
Configurable input and output signals, including bipolar current and voltage signals
Active or passive output
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150