ZVIOK 1,5
-
Initiator/actuator terminal block
3006506
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Spring-cage connection, 1st, 2nd and 3rd level connection right, cross section: 0.14 mm2 - 2.5 mm2, connection method: Spring-cage connection, 4th level, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Number of connections | 5 |
| Number of rows | 4 |
| Potentials | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 2 |
| 1st, 2nd and 3rd level connection right | |
| Connection method | Spring-cage connection |
| Stripping length | 10 mm |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Cross section AWG | 26 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Nominal current | 17.5 A |
| Maximum load current | 17.5 A (with a 2.5 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| 4th level | |
| Connection method | Spring-cage connection |
| Stripping length | 10 mm |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Cross section AWG | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Nominal current | 17.5 A |
| Nominal voltage | 250 V |
| Width | 5.2 mm |
| End cover width | 2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 4.8 kV |
| Result | Test passed |
| Short-time withstand current 1.5 mm² | 0.18 kA |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.5 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg |
| 1.5 mm² / 0.4 kg | |
| 2.5 mm² / 0.7 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Connection in acc. with standard | IEC / EN |
| IEC / EN |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3006506 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2118 |
| Product key | BE2118 |
| GTIN | 4017918147419 |
| Weight per piece (including packing) | 11.686 g |
| Weight per piece (excluding packing) | 11.686 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBRI 3-5 N - Fixed bridge 3000201
-
FBRI 2-5 N - Fixed bridge 3000227
-
FBST 10-5 - Plug-in bridge 3025147
-
FBST 3-5 - Plug-in bridge 3025079
-
FBST 2-5 - Plug-in bridge 3025066
-
FBRI 20-5 N - Fixed bridge 3000515
-
FBRI 16-5 N - Fixed bridge 3000476
-
FBRI 12-5 N - Fixed bridge 3000434
-
FBRI 40-5 N - Fixed bridge 3006823
-
FBSTB 10-ZDIK GY - Plug-in bridge 3006535
-
FBSTB 10-ZDIK RD - Plug-in bridge 3006551
-
FBSTB 10-ZDIK BU - Plug-in bridge 3006548
-
FBSTB 10-ZDIK GNYE - Plug-in bridge 3006771
-
FBSTB 80-ZDIK GY - Plug-in bridge 3006564
-
FBSTB 80-ZDIK RD - Plug-in bridge 3006580
-
FBSTB 80-ZDIK BU - Plug-in bridge 3006577
-
FBSTB 80-ZDIK GNYE - Plug-in bridge 3006768
-
D-ZVIOK 1,5 - End cover 3006603
-
TS-KK 3 - Separating plate 2770215
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
-
ISH 1,5/0,2 - Insulating sleeve 3206131
-
ISH 1,5/0,5 - Insulating sleeve 3031034
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150