SAC-M12MR/1,5-PUR/2XA-1L-S/0,1
-
Sensor/actuator cable
1572430
Sensor/actuator cable, 3-position, PUR/PVC, black, Plug angled M12, coding: A, with 1 LED, on Valve connector A, with 1 LED, Wiring: Z diode, cable length: 1.5 m
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | PBT |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Contact material | CuSn |
Valve plug contact insert material | PBT |
Contact surface material | Ag |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | Plug angled M12 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Valve connector A |
Number of positions | 3 |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) | |
Protective circuit | Z diode |
Cable length | 1.5 m |
PUR/PVC, 0.75 mm², black [116] | |
Dimensional drawing |
|
Cable weight | 57 kg/km |
UL AWM Style | 20549 |
Number of positions | 4 |
Shielded | no |
Cable type | PUR/PVC, 0.75 mm², black [116] |
Conductor structure signal line | 24x 0.20 mm |
AWG signal line | 18 |
Conductor cross section | 4x 0.75 mm² |
Wire diameter incl. insulation | 1.7 mm ±0.05 mm |
External cable diameter | 6.30 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, green/yellow |
Overall twist | 4 wires, twisted |
Max. conductor resistance | 26 Ω/km (at 20 °C) |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Smallest bending radius, fixed installation | 63 mm |
Flame resistance | according to DIN VDE 0482 |
According to DIN EN 50265-2-1 | |
in acc. with UL FT-2 | |
Ambient temperature (operation) | -5 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-20 °C ... 85 °C (Valve connector) | |
-30 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 70 °C (Cable, flexible installation) |
Item number | 1572430 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1DJA |
Product key | AF1DJA |
GTIN | 4046356409834 |
Weight per piece (including packing) | 170 g |
Weight per piece (excluding packing) | 170 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
UNSPSC
UNSPSC 21.0 | 31251501 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150