SAC-8P-MS/ 0,3-285/FS SH SCO
-
Sensor/actuator cable
1403359
Sensor/actuator cable, 8-position, PUR, highly flexible, gray RAL 7001, shielded, Plug straight M12 SPEEDCON, coding: A, on Socket straight M12 SPEEDCON, coding: A, cable length: 0.3 m, Twisted pair cable
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 8 |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Number of positions | 8 |
| Locking type | SPEEDCON |
| Coding type | A |
| Cable length | 0.3 m |
| PUR, gray, shielded [285] | |
| Dimensional drawing |
|
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PUR, gray, shielded [285] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross section | 4x 2x 0.25 mm² (Signal line) |
| 1x 0.25 mm² (Drain wire) | |
| External cable diameter | 7.60 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PES |
| Single wire, color | white-brown, green-yellow, gray-pink, blue-red |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 100 MΩ*km |
| Nominal voltage, cable | 350 V |
| Test voltage | 1200 V |
| Minimum bending radius, flexible installation | 7.5 x D |
| Smallest bending radius, movable installation | 57 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 100 mm, Traversing path: 1.2 m, Traversing rate: 1.4 m/s, Acceleration: 2 m/s² |
| Resistance to oil | very good oil and chemical resistance |
| Other resistance | Ozone and UV resistant |
| Low adhesion | |
| abrasion-resistant | |
| notch tough | |
| Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1403359 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF1CMA |
| Product key | AF1CMA |
| GTIN | 4046356649018 |
| Weight per piece (including packing) | 56 g |
| Weight per piece (excluding packing) | 54.8 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150