SAC-8P-M12MS/50,0-850/M12FS HN
-
Sensor/actuator cable
1553569
Sensor/actuator cable, 8-position, PUR halogen-free, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 50 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 50 m |
PUR halogen-free black [850] | |
Number of positions | 8 |
Shielded | yes |
Cable type | PUR halogen-free black [850] |
Conductor structure signal line | 19x 0.10 mm |
AWG signal line | 26 |
Conductor structure, voltage supply | 45x 0.10 mm |
AWG power supply | 22 |
Conductor cross section | 4x 0.14 mm² (Signal line) |
4x 0.34 mm² (Power supply) | |
Wire diameter incl. insulation | 1 mm (Signal line) |
1.1 mm (Power supply) | |
External cable diameter | 6 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material, filler | PE + filler yarn |
Material wire insulation | Foamed PE (Signal line) |
TPE (Power supply) | |
Single wire, color | yellow, gray, violet, pink, white-green, brown-green, white, blue |
Thickness, insulation | ≥ 0.38 mm (Outer cable sheath) |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 134 mΩ/m (Signal line) |
≤ 55 mΩ/m (Power supply) | |
Insulation resistance | > 200 MΩ*km |
Working capacitance | ≤ 40 pF (Signal line) |
Nominal voltage, cable | 30 V |
Test voltage Core/Core | 500 V AC (at 50 Hz) |
Test voltage Core/Shield | 500.00 V AC (at 50 Hz) |
Smallest bending radius, fixed installation | ≥ 20 mm |
Smallest bending radius, movable installation | ≥ 75 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 75 mm |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-10 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-10 °C ... 80 °C (Cable, flexible installation) |
Item number | 1553569 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF1CFA |
Product key | AF1CFA |
GTIN | 4046356158367 |
Weight per piece (including packing) | 2,755 g |
Weight per piece (excluding packing) | 2,755 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150