SAC-5P-1,7-BF145/M12FS SH
-
Sensor/actuator cable
1404780
Sensor/actuator cable, 5-pos., shielded, free cable end, to straight M12 socket, A-coded, cable length: 1.7 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 5 |
| Coding type | A |
| Cable length | 1.7 m |
| POC irradiated halogen-free black [BF 145] | |
| Cable weight | 86 kg/km |
| Number of positions | 5 |
| Shielded | yes |
| Cable type | POC irradiated halogen-free black [BF 145] |
| AWG signal line | 20 |
| Conductor cross section | 5x 0.5 mm² |
| Wire diameter incl. insulation | 1.9 mm |
| External cable diameter | 7.30 mm |
| Outer sheath, material | POC |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | POC |
| Single wire, color | black 1, black 2, black 3, black 4, black 5 |
| Overall twist | 5 wires around filler to the core |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 3500 V |
| Test voltage Core/Shield | 2500.00 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 12 x D |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 88 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 5 m, Traversing rate: 4 m/s, Acceleration: 5 m/s² |
| Halogen-free | according to IEC 60754-1 |
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | IEC 60332-1 |
| According to DIN EN 50265-2-1 | |
| Concentration of fumes | in accordance with IEC 61034 |
| EN 50268-2 | |
| Other resistance | Good resistance to aggressive media |
| Special properties | Irradiated |
| Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) |
| -35 °C ... 120 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -25 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1404780 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1CKA |
| Product key | AF1CKA |
| GTIN | 4046356716963 |
| Weight per piece (including packing) | 171.8 g |
| Weight per piece (excluding packing) | 166.3 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150