SAC-4P-M12MR/ 3,0-CEI/M12FR GY
-
Sensor/actuator cable
1562916
Sensor/actuator cable, 4-position, PVC, gray RAL 7035, Plug angled M12, coding: A, on Socket angled M12, coding: A, cable length: 3 m
Product details
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 10 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug angled M12 |
| Number of positions | 4 |
| Coding type | A |
| Connection 2 | |
| Type | Socket angled M12 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 3 m |
| PVC gray [CEI] | |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PVC gray [CEI] |
| Conductor structure signal line | 32x 0.10 mm (VDE 0295 Class 6) |
| AWG signal line | 24 |
| Conductor cross section | 4x 0.25 mm² |
| Wire diameter incl. insulation | 1.4 mm ±0.05 mm |
| External cable diameter | 5.00 mm +0.1 mm (CEI 20/11 RZ) |
| Outer sheath, material | PVC |
| External sheath, color | gray RAL 7035 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC (CEI 20/11 R2) |
| Single wire, color | brown, white, blue, black |
| Max. conductor resistance | < 74 Ω/km (at 20 °C) |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 3000 V (rms) |
| Minimum bending radius, fixed installation | 10 x D |
| Smallest bending radius, fixed installation | 50 mm |
| Flame resistance | in accordance with CEI 20-22II |
| according to IEC 332-3 | |
| Resistance to oil | in accordance with ISO 6722 |
| Other resistance | Resistance to low temperatures (acc. to EN 60811-1-4) |
| Resistance to high temperatures (in accordance with ISO 6722 (3000 h)) | |
| Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1562916 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | AF1CCA |
| Product key | AF1CCA |
| GTIN | 4046356300537 |
| Weight per piece (including packing) | 159.27 g |
| Weight per piece (excluding packing) | 139.27 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150