SAC-4P-2,0-PVC/M12FR B-L
   - 
  Sensor/actuator cable
    
      1431762
      
      
    
  
      Sensor/actuator cable, 4-position, PVC, black RAL 9005, free cable end, on Socket angled M12, coding: A, cable length: 2 m
Product details
| Product type | Sensor/actuator cable | 
| Application | Standard | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 250 V | 
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | Socket angled M12 | 
| Number of positions | 4 | 
| Coding type | A | 
| Cable length | 2 m | 
| PVC black [PVC] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 40 kg/km | 
| UL AWM Style | 2464 / 1729 (80°C/300 V) | 
| Number of positions | 4 | 
| Shielded | no | 
| Cable type | PVC black [PVC] | 
| Conductor structure signal line | 42x 0.10 mm | 
| AWG signal line | 22 | 
| Conductor cross section | 4x 0.34 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.45 mm ±0.02 mm | 
| External cable diameter | 5.20 mm ±0.15 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | black RAL 9005 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PVC | 
| Single wire, color | brown, white, blue, black | 
| Thickness, insulation | ≥ 0.23 mm (Core insulation) | 
| Thickness, outer sheath | ≥ 0.76 mm | 
| Overall twist | 4 wires, twisted | 
| Max. conductor resistance | max. 58 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 200 MΩ*km (at 20 °C) | 
| Nominal voltage, cable | ≤ 300 V | 
| Test voltage | ≥ 3000 V | 
| Minimum bending radius, fixed installation | 5 x D | 
| Minimum bending radius, flexible installation | 10 x D | 
| Smallest bending radius, fixed installation | 26 mm | 
| Smallest bending radius, movable installation | 52 mm | 
| Flame resistance | according to UL 758/1581 FT1 | 
| According to UL 758/1581 (Cable Flame) | |
| According to DIN EN 60332-1-2 | |
| Resistance to oil | according to DIN EN 60811-2-1, 168 h at 60 °C | 
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) | 
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 80 °C (Cable, flexible installation) | 
| Standard designation | M12 connector | 
| Standards/specifications | IEC 61076-2-101 | 
| Item number | 1431762 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF1CCA | 
| Product key | AF1CCA | 
| GTIN | 4046356506465 | 
| Weight per piece (including packing) | 95.1 g | 
| Weight per piece (excluding packing) | 88.3 g | 
| Customs tariff number | 85444290 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
        PHOENIX CONTACT PTY Ltd.
        
        Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150