SAC-4P-10,0-PVC/M8FS SH VA
-
Sensor/actuator cable
1404853
Sensor/actuator cable, 4-pos., PVC, black RAL 9005, shielded, free cable end, to straight M8 socket, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Stainless steel |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M8 |
Number of positions | 4 |
Coding type | A |
Cable length | 10 m |
PVC black [PVC] | |
Cable weight | 38 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | PVC black [PVC] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 22 |
Wire diameter incl. insulation | 1.19 mm ±0.02 mm |
External cable diameter | 5.00 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.65 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Optical shield covering | 85 % |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
-15 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
IP69K | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1404853 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF1BJA |
Product key | AF1BJA |
GTIN | 4046356725194 |
Weight per piece (including packing) | 398.8 g |
Weight per piece (excluding packing) | 398.8 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150