SAC-12P-MS/20,0-PUR/FS SCO
-
Sensor/actuator cable
1360873
Sensor/actuator cable, 12-position, PUR halogen-free, black RAL 9005, Plug straight M12 SPEEDCON, on Socket straight M12 SPEEDCON, cable length: 20 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 12 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Locking type | SPEEDCON |
Connection 2 | |
Type | Socket straight M12 SPEEDCON |
Locking type | SPEEDCON |
Cable length | 20 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 17 kg/km |
Number of positions | 12 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 7.20 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PP |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red, black, violet, gray/pink, red/blue |
Overall twist | 12 wires twisted in layers |
Max. conductor resistance | 142 Ω/km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 1500 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 36 mm |
Smallest bending radius, movable installation | 72 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 54 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN EN 50267-2-1 |
Flame resistance | in acc. to UL VW1 |
DIN EN 60332-1-2 | |
Resistance to oil | EN 60811-2-1 |
Other resistance | EN 50525-2-21:2012-01 |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Low adhesion surface |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 80 °C (Cable, flexible installation) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1360873 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CGA |
Product key | AF1CGA |
GTIN | 4063151696535 |
Weight per piece (including packing) | 1,154.6 g |
Weight per piece (excluding packing) | 1,154.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
Our standard: robust halogen-free PUR cable
Save space – with high-pos. connectors
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150