SAC-8P-5,0-PUR/M12FRC3
-
Sensor/actuator cable
1356603
Sensor/actuator cable, free cable end, on Socket angled M12 SPEEDCON, coding: A, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Insulation resistance | ≥ 100 MΩ |
Wave impedance | 100 Ω |
Max. conductor resistance | 78 Ω/km |
Mechanical data | |
Max. bending cycles | 4000000 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 SPEEDCON |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 5 m |
Cable weight | 46 kg/km |
Cable type | PUR halogen-free black |
Cable abbreviation | Li9Y11Y |
External cable diameter | 5.90 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Cable cross section | 8x 0.25 mm² |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Material, filler | PE |
Material wire insulation | PP |
Thickness, insulation | ≥ 0.21 mm |
Overall twist | 8 wires around filler to the core |
Nominal voltage, cable | ≤ 300 V |
Test voltage, cable | ≥ 3000 V |
Cable resistance | ≤ 78 Ω/km |
Cable insulation resistance | ≥ 1 GΩ*km |
Wave impedance | 100 Ω +15 % (with 1 MHz) |
Minimum bending radius, fixed installation | 8 x D |
Minimum bending radius, flexible installation | 10 x D |
Number of bending cycles | 4000000 |
Bending radius | 59 mm |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | in accordance with DIN UL-Style 20549 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 75 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -20 °C ... 75 °C (Cable, flexible installation) |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | in accordance with DIN UL-Style 20549 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) |
Item number | 1356603 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CFA |
Product key | AF1CFA |
GTIN | 4063151683870 |
Weight per piece (including packing) | 231.4 g |
Weight per piece (excluding packing) | 231 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150