PHT22-SRD-GN/PT10/GN
-
Selector switch
1108322
Selector switch, illuminated, 22 mm, circular, 2 switch positions, green, automatic reset, including an actuating head, module holder, a N/O contact module using push-in connection technology and a LED module
Product details
| Product type | Actuator |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated insulation voltage | 600 V |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 5 W |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, rigid | 0.5 mm² ... 2.5 mm² |
| 2 conductors with the same cross-section AWG rigid | 20 ... 16 (converted acc. to IEC) |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 1.5 mm² |
| 2 conductors with the same cross-section AWG flexible | 20 ... 16 (converted acc. to IEC) |
| 2 conductors with the same cross section, flexible, with ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Thermal continuous current Ith | 10 A |
| Width | 30 mm |
| Height | 46 mm |
| Installation dimensions | |
| Installation depth | 47.9 mm |
| Color | white |
| Degree of protection (IP code) | |
| Degree of protection | IP66 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -30 °C ... 85 °C |
| Permissible humidity (operation) | ≤ 95 % ((room temperature 25℃) no condensation) |
| Standards/specifications | IEC 60947-5-1 |
| GB 14048.5 | |
| UL 60947-5-1 |
| Mounting type | Panel mount |
| Item number | 1108322 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE6122 |
| Product key | BE6122 |
| GTIN | 4063151013202 |
| Weight per piece (including packing) | 51.6 g |
| Weight per piece (excluding packing) | 46.8 g |
| Customs tariff number | 85365080 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27371243 |
| ECLASS-15.0 | 27371243 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PHT22-PT10 - Contact module 1108991
-
PHT22-PT01 - Contact module 1108992
-
PHT22-ARR - Accessories 1108845
-
PHT22-MC-3040 - Accessories 1109014
-
PHT22-MC-3050 - Accessories 1109015
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
MPS-MT - Test plug 0201744
-
CARRIER-EMP 22 (27X8) - Marker carriers 0827445
-
CARRIER-EMP 22 (27X12,5) - Marker carriers 0827446
-
CARRIER-EMP 22 (27X15) - Marker carriers 0827447
-
CARRIER-EMP 22 (27X18) - Marker carriers 0827448
-
CARRIER-EMP 22 (27X27) - Marker carriers 0827449
-
CARRIER-EMLP 22 (27X8) - Marker carriers 0828984
-
CARRIER-EMLP 22 (27X12,5) - Marker carriers 0828985
-
CARRIER-EMLP 22 (27X15) - Marker carriers 0828986
-
CARRIER-EMLP 22 (27X18) - Marker carriers 0828987
-
CARRIER-EMLP 22 (27X27) - Marker carriers 0828988
-
US-EMP (27X8) - Snap-in markers 0828775
-
US-EMP (27X8) YE - Snap-in markers 0828844
-
US-EMP (27X8) SR - Snap-in markers 0828845
-
US-EMP (27X12,5) - Snap-in markers 0828776
-
US-EMP (27X12,5) YE - Snap-in markers 0828846
-
US-EMP (27X12,5) SR - Snap-in markers 0828847
-
US-EMP (27X15) - Snap-in markers 0828777
-
US-EMP (27X15) YE - Snap-in markers 0828848
-
US-EMP (27X15) SR - Snap-in markers 0828849
-
US-EMP (27X18) - Snap-in markers 0828778
-
US-EMP (27X18) YE - Snap-in markers 0828850
-
US-EMP (27X18) SR - Snap-in markers 0828851
-
US-EMP (27X27) - Snap-in markers 0828779
-
US-EMP (27X27) YE - Snap-in markers 0828852
-
US-EMP (27X27) SR - Snap-in markers 0828853
-
PHT22-ARR/FIX - Accessories 1108847
Your advantages
22 mm selector switch set with Push-in connection
Spring return to center position (2/0°-45°)
Depending on the set variant, incl. contact module(s) (N/O / N/C, 1- or 2-way) + 1 LED module – flexible in use
With integrated lighting option for clear status display
Quick mounting in the control cabinet/control panel
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150