SACC-CIP-M12FSD-4P SMD SH-SPX
-
Contact carrier
1239196
Contact carrier, 4-position, Socket, straight, M12, D-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Number of positions | 4 |
Seal present | yes |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 2.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Connection method | SMD reflow |
Material Insulating body | PA |
Material Contact | CuZn |
Material Contact surface | Au |
Material Seal | FKM |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | D |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
Degree of protection (not plugged in) | IP65 (not plugged in, by means of additional O-ring seal with device) |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C (Plug / socket) |
-40 °C ... 105 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1239196 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | ABQCBK |
Product key | ABQXAA |
GTIN | 4063151420826 |
Weight per piece (including packing) | 7.04 g |
Weight per piece (excluding packing) | 2.805 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMD SCOX - Housing screw connection 1239059
-
SACC-FP-F-M12/PRESS SMDX - Housing screw connection 1238973
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIPX - Housing screw connection 1239268
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIPX - Housing screw connection 1239269
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIPX - Housing screw connection 1239270
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150