PSR-SPP- 24UC/URM4/5X1/2X2
-
Extension module
2964005
Single-channel or two-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4 PL e in accordance with EN ISO 13849 safe isolation, width: 35 mm, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1 and 2 channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Safety relay for contact extension |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 20 ms (at Us / when controlled via A11/A12) |
| Typical release time | < 20 ms (at Us / when controlled via A11/A12) |
| Recovery time | < 1 s |
| Maximum power dissipation for nominal condition | 15.8 W (US = 26.4 V, IL² = 72 A², PTotal max = 1.4 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| General | |
| Rated control circuit supply voltage US | 24 V -20 % ... +10 % |
| Power consumption at US | 1 W (with DC) |
| 1.2 W (with AC) | |
| Rated control supply current IS | typ. 39 mA (per channel, DC) |
| typ. 50 mA (per channel, AC) | |
| Inrush current | typ. 200 mA (Δt = 2 ms at Us, per channel) |
| Protective circuit | Surge protection; Varistor (40 V breakdown voltage) |
| Contact switching type | 5 enabling current paths |
| 1 confirmation current path | |
| 1 signaling current path | |
| Contact material | AgSnO2 |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V AC/DC |
| Limiting continuous current | 6 A (N/O contact) |
| 3 A (N/C contact 11/12) | |
| 6 A (N/C contact 71/72) | |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 10 mA |
| Sq. Total current | 72 A2 (ITH2 = I12 + I22 + ... + I52) |
| Switching power min. | 50 mW |
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (AC15) |
| 5 A (DC13) | |
| Output fuse | 10 A gL/gG (N/O contact) |
| 6 A gL/gG (N/C contact) | |
| Relay | |
| Interrupting rating (ohmic load) max. | see load limit curve |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Operating voltage display | 2 x green LED |
| Width | 35 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | Observe derating |
| Mounting position | vertical or horizontal |
| Item number | 2964005 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA152 |
| Product key | DNA152 |
| GTIN | 4017918904739 |
| Weight per piece (including packing) | 302.38 g |
| Weight per piece (excluding packing) | 270.18 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 01857381-50d7-4de5-a5e9-9eb7c843ccd1 |
Your advantages
Five enabling, one signaling, and one confirmation current path
1- and 2-channel control
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150