PSR-SPP-24DC/ESD/5X1/1X2/300
-
Safety relays
2981431
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e (EN ISO 13849), one- or two-channel operation, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with dropout delay of 0.2 s ... 300 s, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Product family | PSRclassic |
| Application | Emergency stop |
| Safety door | |
| Light grid | |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 70 ms (Monitored/manual start) |
| < 600 ms (automatic start) | |
| Typ. starting time with Us | < 600 ms (with Us / when controlled via A1) |
| Typical release time | < 20 ms (with Us / when controlled via S11/S12 and S21/S22) |
| < 20 ms (with Us / when controlled via A1) | |
| Delay time range | 0.2 s ... 300 s 20 % (can be parameterized) |
| Recovery time | < 1 s |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between 13/14, 23/24, 33/34, and the remaining current paths between 13/14, 23/24, 33/34 among one another |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 155 mA (at US) |
| Power consumption at US | typ. 3.72 W |
| Inrush current | typ. 200 mA (at Us) |
| Filter time | 1 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: Logic (S10, S12, S22) | |
| Description of the input | safety-related |
| Number of inputs | 3 |
| Input voltage range "1" signal | 20.4 V ... 26.4 V |
| Inrush current | < 40 mA (with Us/Ix to S10) |
| < 190 mA (with Us/Ix to S12) | |
| > -60 mA (with Us/Ix to S22) | |
| Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
| 7.5 ms (Test pulse rate) | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | approx. 22 Ω (Input and start circuits at UN) |
| Protective circuit | Suppressor diode |
| Current consumption | < 40 mA (with Us/Ix to S10) |
| < 50 mA (with Us/Ix to S12) | |
| > -40 mA (with Us/Ix to S22) | |
| Digital: Start circuit (S34, S35) | |
| Description of the input | non-safety-related |
| Number of inputs | 2 |
| Inrush current | < 40 mA (with Us/Ix to S34) |
| < 40 mA (with Us/Ix to S35) | |
| Max. permissible overall conductor resistance | approx. 22 Ω (Input and start circuits at UN) |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 0 mA (with Us/Ix to S34) |
| < 5 mA (typ. with Us/Ix at S35) | |
| Relay: Enabling current paths (13/14, 23/24, 33/34, 57/58, 67/68) | |
| Output description | 2 N/O contacts each in series, safety-related, floating |
| Number of outputs | 3 (undelayed: 13/14, 23/24, 33/34) |
| delayed: 47/48/58 | |
| Contact switching type | 3 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC (Observe the load curve) | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 20 A (Δt 100 ms, undelayed contacts) | |
| max. 8 A (delayed contacts) | |
| Switching capacity | 3 A (AC15) |
| 2.5 A (DC13) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 55 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| Relay: Signaling current path (41/42) | |
| Output description | 2 N/C contacts parallel, non-safety-related, floating |
| Number of outputs | 1 (undelayed) |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | max. 20 A (≤ 100 ms) |
| Switching capacity | 3 A (AC15) |
| 2.5 A (DC13) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 55 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Output fuse | 6 A (gL/gG) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 4 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 45 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| 1 | |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (Undelayed contacts) |
| d (delayed contacts) | |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (for delayed contacts SIL 2) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (for delayed contacts SIL 2) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (Undelayed contacts) |
| 2 (delayed contacts) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2981431 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA131 |
| Product key | DNA131 |
| GTIN | 4017918975234 |
| Weight per piece (including packing) | 419.2 g |
| Weight per piece (excluding packing) | 417.2 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 8.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f52e6dc7-fc43-4307-ac98-19aa98af4ca4 |
| EF3.1 Climate Change | |
| CO2e kg | 10.458 kg CO2e |
Compatible products
Your advantages
Maximum of 3 undelayed and 2 dropout delay contacts
Manually monitored and automatic activation
Up to Cat. 3/4 and PL d/e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
For emergency stop and safety door monitoring, plus evaluation of light grids
1- and 2-channel control
Adjustable delay time of 0.2 s ... 300 s (24 increments)
Protective labels to prevent manipulation of the set time (PSR-ESD-300) or electronic protection against manipulation (PSR-ESD-30)
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150