The URM4 contact extension device enables safety-related signals to be further processed as floating contacts for an input voltage range of 42 to 230 V AC/DC. The contact extension device specifically covers the operating range above a nominal voltage of 24 V.
The new device is approved in accordance with EN 50156 and can therefore be used in furnaces without any additional effort. In particular when used in conjunction with the corresponding PSR safety relay as a basic device, safety circuits up to PL e or SIL 3 can be implemented.
PSR-SCP-42-230UC/URM4/4NO/2NC
-
Extension module
2702924
1- or 2-channel contact extension with wide range input, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4, PL e in accordance with EN ISO 13849, plug-in screw terminal block, width: 22.5 mm
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 100 ms (with Us / when controlled via A1) |
| Typical release time | < 40 ms (Control via A1 at 42 V DC) |
| < 200 ms (Control via A1 at 230 V AC) | |
| Recovery time | < 1 s |
| Maximum power dissipation for nominal condition | 16.1 W (at IL² = 72 A², PTotal max = 1.7 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | |
| Supply | |
| Rated control circuit supply voltage US | 42 V AC/DC -15 % / +10 % |
| 230 V AC/DC -15 % / +10 % | |
| Rated control supply current IS | typ. 35 mA (At 42 V DC) |
| typ. 15 mA (at 230 V AC) | |
| Power consumption at US | 1.5 W (with DC) |
| 1.7 W (with AC) | |
| Apparent power | max. 3.5 VA (at US) |
| Inrush current | < 20 A (Δt = 100 μs at Us) |
| Protective circuit | Surge protection; Suppressor diode and varistors |
| Relay: Enabling current paths (13/14, 23/24, 33/34, 43/44) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 4 |
| Contact switching type | 4 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 8 A | |
| Switching capacity | 5 A (AC15) |
| 6 A (DC13) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Output fuse | 6 A gL/gG (High demand) |
| 4 A gL/gG (Low demand) | |
| Relay: Diagnostics contact (51/52) | |
| Output description | 2 N/O contacts in series, floating |
| Number of outputs | 1 |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1 A (AC15) |
| 1 A (DC13) | |
| Limiting continuous current | 1 A (see to derating) |
| Sq. Total current | 1 A2 (see to derating) |
| Switching frequency | max. 0.5 Hz |
| Output fuse | 1 A (gL/gG) |
| Relay: Signaling current path (61/62) | |
| Output description | 2 N/C contacts in parallel, floating |
| Number of outputs | 1 |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | max. 6 A |
| Switching capacity | 5 A (AC15) |
| 6 A (DC13) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 36 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Output fuse | 1 A (gL/gG) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2702924 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA151 |
| Product key | DNA151 |
| GTIN | 4055626429106 |
| Weight per piece (including packing) | 184.45 g |
| Weight per piece (excluding packing) | 164.22 g |
| Customs tariff number | 85371098 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4402ce01-e576-442d-9398-f62b9a52a5fe |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150