PSR-SCP- 24UC/ESA2/4X1/1X2/B
-
Safety relays
2963802
Safety relay for emergency stop and safety door up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, single-channel operation, 4 enabling current paths, US = 24 V DC, plug-in screw terminal blocks
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Emergency stop |
| Safety door | |
| Control | 1-channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 100 ms (For Us autostart) |
| < 100 ms (with Us manual start) | |
| Typ. starting time with Us | < 100 ms (with Us / when controlled via A1) |
| Typical release time | < 10 ms (At Us on demand via sensor circuit) |
| < 100 ms (At Us/on demand via A1) | |
| Restart time | < 1 s (Boot time) |
| Recovery time | < 1 s (following demand of the safety function) |
| Start pulse length | ≥ 500 ms (manual start) |
| Maximum power dissipation for nominal condition | 16 W (US = 26.4 V, IL² = 72 A²,PTotal max = 1.6 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between A1/A2 and 13/14, 23/24, 33/34, 43/44 between S11/S12/S33/S34 and 13/14, 23/24, 33/34, 43/44 between 51/52 and 13/14, 23/24, 33/34, 43/44 |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 55 mA (at US) |
| Power consumption at US | typ. 1.32 W |
| Inrush current | < 3.5 A (typ. with US, Δt = 2 ms) |
| Filter time | 2 ms (in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: Logic (S12) | |
| Description of the input | safety-related |
| Number of inputs | 1 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 20.4 V ... 26.4 V |
| Input current range "0" signal | 0 mA ... 2 mA |
| Inrush current | 80 mA (typ. with US, Δt = 150 ms) |
| Filter time | No brightness test pulses / high test pulses permitted. |
| 1 ms (Test pulse width of low test pulses) | |
| 1 s (Test pulse rate for low test pulse) | |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 50 mA (with US at S11) |
| typ. 52 mA (with US supplied externally) | |
| Digital: Start circuit (S34) | |
| Description of the input | non-safety-related |
| Number of inputs | 1 |
| Input voltage range "1" signal | 20.4 V ... 26.4 V |
| Inrush current | < 6 mA (typ. with US, Δt = 65 ms) |
| Filter time | No test pulses permitted |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 0 mA (typ. with US) |
| Relay: Enabling current paths (13/14, 23/24, 33/34, 43/44) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 4 |
| Contact switching type | 4 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V |
| max. 250 V AC/DC | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 20 A (Δt = 100 ms) | |
| Switching capacity | 3 A (AC15) |
| 5 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 107 cycles |
| Output fuse | 10 A gL/gG (High demand) |
| 4 A gL/gG (Low demand) | |
| Relay: Signaling current path (51/52) | |
| Output description | 2 N/C contacts parallel, non-safety-related, floating |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1.5 A (AC15) |
| 5 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 36 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 107 cycles |
| Output fuse | 6 A gL/gG |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Status display | 2 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (3 A DC13; 3 A AC15; 8760 switching cycles/year) |
| e (5 A DC13; 3 A AC15; 4380 switching cycles/year) | |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 65 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2963802 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA111 |
| Product key | DNA111 |
| GTIN | 4017918892661 |
| Weight per piece (including packing) | 200 g |
| Weight per piece (excluding packing) | 210.5 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0cde4f44-4521-4b22-8d20-64858a0ac0dc |
| EF3.1 Climate Change | |
| CO2e kg | 3.611 kg CO2e |
Compatible products
Your advantages
Up to Cat. 1/PL c in accordance with ISO 13849-1, SIL 1 in accordance with EN IEC 62061, SIL 1 in accordance with IEC 61508
Depending on the application, up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Basic insulation
1-channel control
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150