PSR-SCP- 24DC/URM4/4X1/2X2/B
-
Extension module
2981677
1-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, undelayed, Cat. 4, PL e in accordance with EN ISO 13849, plug-in screw terminal blocks, width: 22.5 mm
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1-channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | 10 ms (when controlled via K1/K2) |
| Typical release time | 10 ms (when requested via K1/K2) |
| Maximum power dissipation for nominal condition | 16.14 W (UN = 26.4 V, IL² = 72 A², PTotal max = 1.74 W + 14.4 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / basic isolation (safe isolation, reinforced insulation and 6 kV between input circuit/N/C contacts and enabling current paths). |
| Digital: K1/K2 | |
| Description of the input | safety-related |
| Number of inputs | 1 |
| Input voltage range "1" signal | 21.6 V DC ... 26.4 V DC |
| Inrush current | < 130 mA (Δt = 800 ms) |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 60 mA |
| Relay: Enabling current paths (23/24, 33/34, 43/44, 53/54) | |
| Output description | 2 N/O contacts each in series, safety-related, floating |
| Number of outputs | 4 |
| Contact switching type | 4 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 5 A (AC15) |
| 6 A (DC13) | |
| Limiting continuous current | 6 A (Observe derating and load limit curve) |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Relay: Confirmation current path (11/12) | |
| Output description | Diagnostic contact, 2 NC in series, floating |
| Number of outputs | 1 |
| Contact switching type | 2 N/C contacts in series, floating |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 26.4 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1 A (AC15) |
| 1 A (DC13) | |
| Limiting continuous current | 1 A |
| Sq. Total current | 1 A2 |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 1 A gL/gG |
| Relay: Signaling current path (61/62) | |
| Output description | 2 N/C contacts in parallel, floating |
| Number of outputs | 1 |
| Switching voltage | min. 5 V AC/DC |
| 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 1 A (AC15) |
| 1 A (DC13) | |
| Limiting continuous current | 1 A |
| Sq. Total current | 1 A2 |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 1 A (gL/gG) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2981677 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA231 |
| Product key | DNA231 |
| GTIN | 4046356081535 |
| Weight per piece (including packing) | 173.74 g |
| Weight per piece (excluding packing) | 152.96 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ae472cca-ddf2-4e2d-9552-ba7913866d8a |
| EF3.1 Climate Change | |
| CO2e kg | 1.156 kg CO2e |
Compatible products
Your advantages
4 enabling current paths, 1 signaling current path, and 1 confirmation current path
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150