PSR-SCP- 24DC/SDC4/2X1/B
-
Safety relays
2981486
Safety relay for emergency stop, safety door, and magnetic switches and for light grids, up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, plug-in screw connection terminal blocks
Free download available.
Downloads
Product details
| Product family | PSRclassic |
| Application | Emergency stop |
| Safety door | |
| Light grid | |
| Magnetic switch | |
| Control | 1 and 2 channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | 20 ms (manual start) |
| 150 ms (automatic start) | |
| Typical release time | 10 ms |
| Recovery time | 1 s |
| Maximum power dissipation for nominal condition | 1.68 W |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | A1/A2, PSR-TBUS |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 70 mA |
| Power consumption at US | typ. 1.7 W |
| Protective circuit | Serial protection against polarity reversal |
| Suppressor diode | |
| Digital: S10, S12, S13, S22 | |
| Description of the input | safety-related |
| Max. permissible overall conductor resistance | 50 Ω (Input and start circuits at US) |
| Protective circuit | Suppressor diode |
| Relay: Enabling current paths (13/14, 23/24) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 2 |
| Contact switching type | 2 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | max. 250 V AC/DC |
| min. 15 V AC/DC | |
| Switching power | min. 0.4 W |
| Inrush current | min. 25 mA |
| max. 6 A | |
| Switching capacity (360/h cycles) | 5 A (AC15) |
| Switching capacity (3600/h cycles) | 3 A (AC15) |
| 3 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 (observe derating) |
| Mechanical service life | 10x 106 cycles |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
| 288 W (48 V DC, τ = 0 ms) | |
| 77 W (110 V DC, τ = 0 ms) | |
| 88 W (220 V DC, τ = 0 ms) | |
| 1500 VA (250 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
| 40 W (48 V DC, τ = 40 ms) | |
| 35 W (110 V DC, τ = 40 ms) | |
| 33 W (220 V DC, τ = 40 ms) | |
| Output fuse | 10 A gL/gG NEOZED |
| Signal: Y30 | |
| Output description | PNP |
| non-safety-related | |
| Number of outputs | 1 |
| Voltage | typ. 23 V DC (US - 1 V) |
| Current | max. 100 mA |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2981486 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA211 |
| Product key | DNA211 |
| GTIN | 4046356051682 |
| Weight per piece (including packing) | 185.8 g |
| Weight per piece (excluding packing) | 224.8 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 8.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d72e7db1-94f1-4bbe-b1b1-ea81c50ae8cb |
| EF3.1 Climate Change | |
| CO2e kg | 5.859 kg CO2e |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Modular system with TBUS extension
For emergency stop and safety door monitoring, plus evaluation of light grids
2 enabling current paths, 1 signaling current path
1- and 2-channel control
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150