PSR-MC38-2NO-1DO-24DC-PI
-
Safety relays
1009832
Safety relay for emergency stop, safety doors and light grids up to SIL 3, Cat. 4, PL e, 1- or 2-channel operation, automatic or manual, monitored start, 2 enabling current paths, 1 signal output, TBUS interface, US = 24 V DC, pluggable push-in terminal
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Safety relays |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Light grid | |
| Magnetic switch | |
| Transponder | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | 30 ms (manual, monitored start) |
| 200 ms (automatic start) | |
| Typ. starting time with Us | 200 ms (when controlled via A1) |
| Typical release time | 25 ms (when actuation is via the sensor circuit) |
| 60 ms (when controlled via A1) | |
| Restart time | < 1 s (Boot time) |
| Recovery time | < 500 ms |
| Maximum power dissipation for nominal condition | 16.6 W (at US = 26.4 V, IL² = 72 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % (provide external protection) |
| Rated control supply current IS | typ. 75 mA |
| Power consumption at US | typ. 1.8 W |
| Inrush current | < 4 A (Δt = 3 ms at Us) |
| Filter time | 20 ms (at A1 in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: Sensor circuit (S10, S12, S13, S22) | |
| Description of the input | safety-related sensor inputs |
| Number of inputs | 4 |
| Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
| Inrush current | < 40 mA (typ. with US at S10) |
| < 300 mA (typ. with US at S12, Δt = 150 ms) | |
| < 3 mA (typ. with US at S13) | |
| > -300 mA (typ. with US at S22, Δt = 150 ms) | |
| Filter time | 2 ms (At S10, S12, S13; test pulse width of low test pulses) |
| 1 s (At S10, S12, S13; test pulse rate of low test pulses) | |
| No brightness test pulses / high test pulses permitted. | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 40 mA (typ. with US at S10) |
| 45 mA (typ. with US at S12) | |
| 3 mA (typ. with US at S13) | |
| -35 mA (typ. with US at S22, Δt = 150 ms) | |
| Digital: Start circuit (Y1, S34, S35) | |
| Description of the input | non-safety-related |
| Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
| Inrush current | < 60 mA (typ. with US at Y1, Δt = 150 ms) |
| < 270 mA (typ. with US at S34, Δt = 15 ms) | |
| < 80 mA (typ. with US at S35, Δt = 25 ms) | |
| Filter time | No darkness test pulses / low test pulses permitted. No brightness test pulses / high test pulses permitted. |
| Max. permissible overall conductor resistance | 50 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 10 mA (typ. with US at Y1) |
| typ. 34 µA (typ. with US at S35) | |
| Relay: Enabling current path (13/14, 23/24) | |
| Output description | safety-related N/O contacts |
| 2 NO contacts each in series, without delay, floating | |
| Number of outputs | 2 (undelayed) |
| Contact switching type | 2 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 10 V AC/DC |
| max. 250 V AC/DC (Observe the load curve) | |
| Switching power | min. 100 mW |
| Inrush current | min. 10 mA |
| max. 6 A | |
| Switching capacity | 5 A (24 V (DC13)) |
| 5 A (250 V (AC15)) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 10 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Signal: Y30 | |
| Output description | PNP |
| non-safety-related | |
| Number of outputs | 1 |
| Voltage | approx. 23.9 V DC (Us - 0.1 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
| Protective circuit | Suppressor diode |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 10 mm |
| Status display | 4 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 117.5 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 4 (5 A DC13; 5 A AC15; 8760 switching cycles/year) |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1009832 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA181 |
| Product key | DNA181 |
| GTIN | 4055626482712 |
| Weight per piece (including packing) | 201.9 g |
| Weight per piece (excluding packing) | 169.38 g |
| Customs tariff number | 85371098 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1e4df946-7ee5-4c2b-a4eb-460a3b26a1ed |
Compatible products
-
PSR-TBUS - DIN rail bus connector 2890425
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ELR H5-IES-PT- 24DC/500AC-3-P - Hybrid motor starter 2909556
-
ELR H5-IES-PT- 24DC/500AC-9-P - Hybrid motor starter 2909554
-
ELR H5-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908699
-
ELR H5-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908697
-
ELR H5-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909569
-
ELR H5-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909567
-
ELR H3-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908700
-
ELR H3-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908698
-
ELR H3-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909570
-
ELR H3-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909568
-
ELR-TBUS-22,5-P - DIN rail bus connector 2203861
-
PSR-TBUS - 1PCS - DIN rail bus connector 1326060
-
CRIMPFOX 6 - Crimping pliers 1212034
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
1- and 2-channel control
2 enabling current paths, 1 digital signal output
For emergency stop and safety door monitoring, plus evaluation of light grids
TBUS interface for connecting CONTACTRON hybrid motor starters and MINI POWER power supplies
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150