PSR-MC31-2SDO-1DO-24DC-SP
-
Safety relay module
1015503
Safety relay module for safety shut-off mats, switching strips, emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual start, 2 safe HL outputs, 1 signal output, US = 24 V DC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Safety shut-off mats | |
| Light grid | |
| Control | 1 and 2 channel |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 200 ms (automatic start) |
| < 175 ms (manual, monitored start) | |
| Typ. starting time with Us | < 200 ms (with Us when controlled via A1) |
| Response time | < 10 ms (Take the extension of the response time into consideration if you switch several devices in sequence.) |
| Restart time | < 250 ms (Boot time) |
| Recovery time | 250 ms (following demand of the safety function) |
| 100 ms (Availability time after activating the sensor circuit during manual start) | |
| Start pulse length | min. 250 ms (manual start) |
| Maximum power dissipation for nominal condition | 3.1 W (UB = 30 V , IL1 = IL2 = 2.4 A) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 50 V AC |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % (provide external protection) |
| Rated control supply current IS | typ. 54 mA (No load) |
| Power consumption at US | typ. 1.3 W |
| Inrush current | < 5 A (Δt = 200 µs at Us) |
| Filter time | 1 ms (For the logic. At A1 in the event of voltage dips at Us ) |
| Protective circuit | Parallel protection against polarity reversal; Suppressor diode (Provide external fuse protection, see safety notes. Fuse type: 5 AT) |
| Digital: Sensor circuit (S10, S12, S22) | |
| Description of the input | safety-related sensor inputs |
| IEC 61131-2 type 3 (S10, S12) PNP (S22) | |
| Number of inputs | 3 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC (S10, S12) |
| S22 open | |
| Input voltage range "1" signal | 11 V DC ... 30 V DC (S10, S12) |
| 0 V ... 0 V (S22) | |
| Input current range "0" signal | 0 mA ... 2 mA (S10, S12) |
| Inrush current | < 10 mA (typ. with US at S10/S12, Δt = 500 µs) |
| > -5 mA (typ. with US at S22, Δt = 500 µs) | |
| Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
| Test pulse rate = 5 x Test pulse width | |
| Does not apply for S22 | |
| Deactivate the switch-on pulses for safety applications. | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 4 mA (S10, S12) |
| -4 mA (S22) | |
| Digital: Start circuit (S34, S35) | |
| Description of the input | non-safety-related |
| Number of inputs | 2 |
| Input voltage range "1" signal | 19.2 V DC ... 30 V DC |
| Inrush current | < 10 mA (typ. with US, Δt < 100 ms) |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 7 mA (typ. with US at S34) |
| < 5 mA (typ. with US at S35) | |
| Digital: External release (S36) | |
| Description of the input | safety-related |
| IEC 61131-2 type 3 | |
| Number of inputs | 1 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Input current range "0" signal | 0 mA ... 2 mA |
| Inrush current | < 10 mA (Δt = 500 µs) |
| Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
| Test pulse rate = 5 x Test pulse width | |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | 7 mA |
| Digital: 14, 24 | |
| Output description | Safety-related digital outputs |
| PNP, IEC 61131-2 Type 2 | |
| Number of outputs | 2 |
| Protective circuit | Freewheeling circuit for inductive loads |
| Output voltage | ≥ 23 V DC (Us - 1 V) |
| Leakage current | max. 1 mA (in the safe state) |
| Ohmic load | min. 12 Ω |
| Max. capacitive load | max. 10 µF (2.4 A load) |
| max. 4.7 µF (1 A load) | |
| Max. inductive load | max. 1 H |
| Limitation of the voltage induced on circuit interruption | max. 50 V |
| Output current | max. 2.4 A |
| Inrush current | max. 4.8 A (Δt = 10 ms) |
| Min. load current | 2 mA |
| Switching frequency | 1 Hz (Resistive, inductive, capacitive) |
| Output voltage when switched off | < 5 V DC (in the safe state) |
| Test pulses | < 1 ms (Test pulse width of low test pulses) |
| Signal: M1 | |
| Output description | PNP |
| non-safety-related | |
| Number of outputs | 1 |
| Voltage | approx. 22 V DC (Us - 2 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
| Protective circuit | Suppressor diode |
| Short-circuit protection | Yes |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 3 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Error indication | 1 x LED (red) |
| Width | 12.5 mm |
| Height | 116.6 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 30g |
| Vibration (operation) | 10 Hz ... 150 Hz, 5g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1015503 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA181 |
| Product key | DNA181 |
| GTIN | 4055626496467 |
| Weight per piece (including packing) | 142.6 g |
| Weight per piece (excluding packing) | 104.382 g |
| Customs tariff number | 85371098 |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 565cea66-a29d-4106-94bc-dd876e029674 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
Low housing width of just 12.5 mm
Cascade input
Compatible with numerous signal generators
1 or 2-channel control
2 safe digital outputs, 1 digital signal output
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150