AXL F PSDOR4/2 1F
-
Safety module
2702858
Axioline F, Relay module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Signal inputs: 2, Outputs OUT24V_0 and OUT24V_1: 2, Safe relay outputs: 4 (floating), N/O contact, degree of protection: IP20
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Connection method | Bus base module |
| Module | |
| Input address area | 5 Byte |
| Output address area | 6 Byte |
| Required parameter data | 20 Byte ((I-and F-parameters)) |
| Required configuration data | 10 Byte |
| Digital: | |
| Input name | Signal inputs |
| Number of inputs | 2 |
| Input voltage | Power supply from clock outputs UT1 and UT2 |
| Nominal input current at UIN | typ. 3.2 mA |
| Digital: | |
| Output name | Outputs OUT24V_0 and OUT24V_1 |
| Number of outputs | 2 |
| Nominal output voltage | Power supply from U0 or U1 |
| Relay | |
| Number of outputs | 4 (floating) |
| Contact switching type | N/O contact |
| Switching voltage | min. 12 V AC/DC |
| max. 30 V AC/DC | |
| Switching current | min. 3 mA |
| max. 6 A (30 V DC) | |
| Switching power | min. 60 mW |
| Limiting continuous current | 6 A |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG (See “Application examples” section) |
| Product type | I/O component |
| Product family | Axioline F |
| Application | Functional safety |
| PROFIsafe | |
| only for connection to Phoenix Contact or Siemens controller | |
| Type | modular |
| Mounting position | any |
| Operating mode | PROFIsafe 2.4, PROFIsafe 2.6.1 |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (IEC 60664-1) |
| Maximum power dissipation for nominal condition | 6.255 W |
| Transmission medium | Copper |
| Potentials | |
| Protection | max. 500 mA slow-blow (for UI) |
| max. 6 A gL/gG (For U0 and U1 respectively) | |
| Protective circuit | Polarity reversal protection of the supply voltage; parallel protection against polarity reversal for a limited period of time |
| Surge voltage detection; at 31 V | |
| Undervoltage detection; at 17 V | |
| Surge protection of the supply voltage; electronic (35 V, 0.5 s) | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 163 mA (at UBus 5 V DC) |
| typ. 93 mA (at UBus 5 V DC) | |
| Potentials: Supply voltage UI for EDM | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 30 mA |
| typ. 10 mA (Power supply from UI with 30 V DC, all inputs set) | |
| Potentials: Feed-in U0 and U1 for safe I/O supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 6 A |
| typ. 1.6 mA (Power supply from U0 with 30 V DC, all inputs set without load) | |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 20 ... 16 |
| Stripping length | 8 mm |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor cross-section, rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 20 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -35 °C ... 60 °C |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Protection class | III (IEC 61140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2702858 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA532 |
| Product key | DNA532 |
| GTIN | 4055626363271 |
| Weight per piece (including packing) | 270 g |
| Weight per piece (excluding packing) | 218 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8de11d23-404a-4c5d-9514-882fcd67e831 |
Compatible products
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150