PSR-SPP- 24DC/TS/SDOR4/4X1
-
Extension module
2986106
PSR-TRISAFE-M relay output extension module with 4 safe relay output contacts (choice of 4 single-channel or 2 two-channel relay contacts), 4 signal outputs; up to SIL 3, Cat. 4/PL e, SIL 3, EN 50156, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Safety device |
| Application | PSR-TRISAFE-M extension module |
| Control | 1 and 2 channel |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Times | |
| Response time | max. 50 ms |
| Recovery time | < 10 s |
| Maximum power dissipation for nominal condition | 3932 mW (up to 40°C ambient temperature, at m = 4, n = 4, Iload = 4 A, Isignal = 50 mA) |
| 1532 mW (up to 55°C ambient temperature, at m = 4, n = 4, Iload = 1 A, Isignal = 50 mA) | |
| Nominal operating mode | 100% operating factor |
| Interfaces | DIN rail TBUS for connection to the master module, supplied as standard |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | 4 kV / basic insulation between output contact current paths (13/14, 23/24, 33/34, 43/44); 6 kV / safe isolation, reinforced insulation between output contact current paths (13/14, 23/24, 33/34, 43/44) and the other circuits |
| Supply | |
| Rated control circuit supply voltage US | 18 V DC ... 30 V DC (Incl. all tolerances, incl. residual ripple) |
| Rated control circuit supply voltage US | 24 V DC (Electrical supply via PSR-TBUS) |
| Rated control supply current IS | Electrical supply via PSR-TBUS |
| 74 mA (At 24 V DC, relay outputs set) | |
| 54 mA (At 24 V DC, relay outputs not set) | |
| Protective circuit | Yes, within the scope of the operating voltage limits |
| Status display | 1 x LED (green) , 1 x LED (red) |
| Maximum switching voltage | 250 V AC/DC |
| 24 V DC | |
| Minimum switching voltage | 5 V AC/DC |
| Limiting continuous current | 4 A (see derating curve) |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 5 mA |
| Switching capacity (3600/h cycles) | 3 A (230 V (AC 15)) |
| 5 A (24 V (DC13)) | |
| Output fuse | 6 A gL/gG |
| Response time | max. 50 ms |
| Relay | |
| Output description | Relay contacts, safety-related N/O contacts |
| Number of outputs | 4 (Single-channel) |
| 2 (Two-channel, connected in pairs) | |
| Contact switching type | 4 relay output contacts |
| Contact material | AgSnO2 (From HW03) AgCuNi +0.2 ... 0.4 μm Au (up to HW02) |
| Switching voltage | min. 12 V AC/DC (from HW 03) |
| min. 5 V AC/DC (Up to HW02) | |
| max. 250 V AC/DC (For modules from HW03, see Section “Relay data” in the user manual.) | |
| Switching current | min. 3 mA (from HW 03) |
| min. 5 mA (Up to HW02) | |
| Switching power | min. 60 mW |
| Switching capacity in accordance with IEC 60947-5-1 | 2 A (AC15) |
| 4 A (DC13) | |
| Limiting continuous current | 4 A (see to derating) |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 4 A (gL/gG) |
| Status display | 4 x LED (green) |
| Signal | |
| Output description | digital |
| Number of outputs | 4 |
| Voltage | 24 V DC (Supply via A1/A2) |
| Limiting continuous current | 50 mA |
| Protective circuit | Yes, within the scope of the operating voltage limits |
| Short-circuit protection | Yes |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Width | 22.5 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color | yellow |
| Housing material | Polyamide PA non-reinforced |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 1 (1-channel parameterization) |
| 4 (2-channel parameterization) | |
| Performance level (PL) | c (1-channel parameterization) |
| e (2-channel parameterization) | |
| Safety data: EN 50156 | |
| Safety Integrity Level (SIL) | max. 3 (Reference IEC 61508) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 1 (1-channel parameterization) |
| 3 (2-channel parameterization) | |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 1 (1-channel parameterization) |
| 3 (2-channel parameterization) | |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 1 (1-channel parameterization) |
| 3 (2-channel parameterization) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Maximum altitude | max. 2000 m (See Appendix "Using PSR-TRISAFE modules at altitudes greater than 2000 m above sea level") |
| Max. permissible humidity (storage/transport) | 75 % (On average, 85 % occasionally) |
| Max. permissible relative humidity (operation) | 75 % (On average, 85 % occasionally) |
| Shock (operation) | 10g (Δt = 11 ms, three shocks in each space direction) |
| 10g (Δt = 16 ms, continuous shock, 1000 shocks in each space direction) | |
| Vibration (operation) | 2g |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | On horizontal DIN rail |
| Item number | 2986106 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA332 |
| Product key | DNA332 |
| GTIN | 4046356536547 |
| Weight per piece (including packing) | 200 g |
| Weight per piece (excluding packing) | 140 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
-
PSR-TRISAFE STARTER KIT - Starter kit 2986300
-
IFS-CONFSTICK - Memory block 2986122
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
SAFECONF - Configuration package 2986119
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
PSR-TBUS - DIN rail bus connector 2890425
-
PSR-FTB/20/86 - Filter terminal block 2904477
-
PSR-FTB/1.5/11.5 - Filter terminal block 2904476
-
COPYSTATION - IFS - Copy and delete station 2901985
-
EM-CAN-GATEWAY-IFS - Data interface 2901504
-
EM-MODBUS-GATEWAY-IFS - Data interface 2901528
-
EM-ETH-GATEWAY-IFS - Data interface 2901988
-
EM-PNET-GATEWAY-IFS - Data interface 2904472
-
EM-PB-GATEWAY-IFS - Data interface 2297620
-
PSR-TBUS - 1PCS - DIN rail bus connector 1326060
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150