PSR-SPP- 24DC/RSM4/4X1
-
Safety relay module
2981541
2-channel over-speed and zero-speed safety relay up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, width: 45 mm, plug-in Push-in terminal block
Free download available.
Downloads
Product details
| Product type | Safety device |
| Application | Over-speed safety relay |
| Zero-speed safety relay | |
| Control | 2-channel |
| Mechanical service life | > 50x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 2.4 W |
| Nominal operating mode | 100% operating factor |
| Interfaces | Encoder |
| Initiator connection | |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / Basic isolation, (safe isolation, reinforced insulation and 6 kV between input circuit and enabling current paths.) |
| General | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Typical input current at UN | 100 mA |
| Voltage at input/start and feedback circuit | approx. 24 V DC |
| Typical response time | 15 ms |
| Typical release time | 12 ms |
| Recovery time | 1 s |
| Protective circuit | Surge protection; Suppressor diode |
| Limit frequency | 2 kHz (IN1, IN2) |
| 400 kHz (RJ45) | |
| Status display | LED (green) |
| Contact switching type | 4 enabling current paths |
| Contact material | AgNi10, + 5 µm Au |
| Maximum switching voltage | 250 V AC/DC (when the gold layer is destroyed) |
| 60 V AC/DC (with gold layer existing) | |
| Minimum switching voltage | 100 mV AC/DC |
| Limiting continuous current | 5 A |
| 100 mA (alarm outputs) | |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 1 mA |
| Sq. Total current | 42.25 A2 (ITH2 = I12 + I22 + I32 + I42) |
| Interrupting rating (ohmic load) max. | 67 W (24 V DC, τ = 0 ms) |
| 36 W (48 V DC, τ = 0 ms) | |
| 43 MW (110 V DC, τ = 0 ms) | |
| 68 MW (220 V DC, τ = 0 ms) | |
| Switching power min. | 1 mW |
| Switching capacity (3600/h cycles) | 2 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Output fuse | 6 A gL |
| Clock/signal | |
| Number of outputs | 4 |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Width | 45 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Color | yellow |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 4 |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2981541 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA242 |
| Product key | DNA242 |
| GTIN | 4017918996833 |
| Weight per piece (including packing) | 363.6 g |
| Weight per piece (excluding packing) | 363.069 g |
| Customs tariff number | 90328900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371811 |
ETIM
| ETIM 9.0 | EC001448 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE-25/8/250/RSM/E-SIMO611D - Adapter cable 2901746
-
CABLE-15/8/250/RSM/INDEL - Adapter cable 2902338
-
CABLE- 9/8/250/RSM/ELAU - Adapter cable 2902984
-
CABLE-15/8/100/RSM/BM - Adapter cable 2904108
-
CABLE-25/8/250/RSM/SIMO611D - Adapter cable 2981583
-
CABLE-25/8/250/RSM/ARADEX - Adapter cable 2981596
-
CABLE-15/8/250/RSM/SIMO611D - Adapter cable 2981606
-
CABLE-15/8/250/RSM/MHD/G - Adapter cable 2981619
-
CABLE-15/8/250/RSM/SIN800 - Adapter cable 2981622
-
CABLE-15/8/250/RSM/FM-NC - Adapter cable 2981635
-
CABLE-15/8/250/RSM/DKC - Adapter cable 2981648
-
CABLE-15/8/250/RSM/AMK - Adapter cable 2981651
-
CABLE-15/8/250/RSM/SEW-X15 - Adapter cable 2981664
-
CABLE-15/8/250/RSM/PD - Adapter cable 2981758
-
CABLE- 9/8/250/RSM/LENZE - Adapter cable 2981826
-
CABLE-15/8/250/RSM/KINETIX - Adapter cable 2986698
-
CABLE-15/8/250/RSM/IHDUNI-SP - Adapter cable 2986973
-
CABLE-15/8/250/RSM/INDRADYN-2 - Adapter cable 2986986
-
CABLE-20/8/250/RSM/FANUC - Adapter cable 2986999
Your advantages
Easy configuration via software (PSR-RSM4)
Up to SIL 3 in accordance with IEC 61508
Standard sensors can be connected
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150