PLC-SP-ELR W1/ 2-24DC
-
Reversing load relay
2980555
PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and integrated circuit, for driving DC motors, with LED and protective circuit, output: 10 ... 30 V DC/2 A
Product details
Product type | Solid-state contactor |
Product family | PLC-INTERFACE |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Number of phases | 1 |
Maximum power dissipation for nominal condition | 0.4 W |
Mains type | 1-phase |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Supply | |
Input name | Device supply |
Nominal input voltage UN | 24 V DC ±20 % (Control voltage UST right/left) |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Typical input current at UN | approx. 3 mA (Control input current IST right/left) |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 28.8 V DC |
Typical response time | 200 µs |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Status display | LED (yellow) |
Surge voltage protection | > 33 V DC |
Transmission frequency | 300 Hz |
Switchover time RL/LL (turn-on time) | 80 ms |
Control | |
Input name | Control input right/left |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Output data | |
Operating voltage range | 10 V DC ... 30 V DC |
Nominal output voltage | 24 V DC |
Nominal output voltage range | 10 V DC ... 30 V DC |
Load current | 2 A |
Quiescent current | 10 mA |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection | |
Surge voltage protection | > 33 V DC |
Operating voltage display | Green LED |
Motor switching output | |
Note | Short-circuit and overload protection |
Continuous load current | 2 A (see derating curve) |
Short-circuit current | 15 A (during braking) |
Protective circuit | Surge protection |
RC element | |
Surge voltage protection | > 33 V DC |
Control circuits | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 14 |
Load circuit | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 14 |
Width | 6.5 mm |
Height | 80 mm |
Depth | 86 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2980555 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7621 |
Product key | DK7621 |
GTIN | 4046356103954 |
Weight per piece (including packing) | 54.9 g |
Weight per piece (excluding packing) | 38.9 g |
Customs tariff number | 85371098 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Wear-free reversing
Short-circuit, surge, and overload-proof output
Braking by controlling both inputs
Integrated locking circuit and load wiring
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150