FLT-CP-N/PE-350-ST
-
Type 1 surge protection plug
2859686
Type 1 / Class I / B arrester (lightning current arrester) replacement plug for path N-PE, can be combined with FLASHTRAB compact series of products.
Product details
| IEC test classification | I / II |
| T1 / T2 | |
| EN type | T1 / T2 |
| IEC power supply system | TN |
| TT | |
| Type | Male |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 35.45 mm |
| Height | 46.6 mm |
| Depth | 56.4 mm |
| Horizontal pitch | 2 Div. |
| Color | blue grey (RAL 7031) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6/PBT |
| Material group | I |
| Housing material | PBT |
| Mode of protection | N-PE |
| Direction of action | N-PE |
| Nominal voltage UN | 240 V AC (TN - only N-PE) |
| 240 V AC (TT - only N-PE) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 350 V AC |
| Protective conductor current IPE | ≤ 0.01 mA |
| Nominal discharge current In (8/20) µs | 100 kA |
| Impulse discharge current (10/350) µs, charge | 50 As |
| Impulse discharge current (10/350) µs, specific energy | 2500 kJ/Ω |
| Impulse discharge current (10/350) µs, peak value limp | 100 kA |
| Follow current interrupt rating Ifi | 100 A (350 V AC) |
| Voltage protection level Up | ≤ 1.5 kV |
| Residual voltage Ures | ≤ 1.5 kV (at In) |
| ≤ 1 kV (at 10 kA) | |
| ≤ 0.9 kV (at 5 kA) | |
| ≤ 0.8 kV (at 3 kA) | |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
| TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
| Response time tA | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (5 - 500 Hz/2.5 h/X, Y, Z) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (N-G) | 264 V AC |
| Nominal discharge current In (N-G) | 20 kA |
| Mode of protection | N-G |
| Power distribution system | Split phase |
| Nominal frequency | 50/60 Hz |
| Measured limiting voltage MLV (N-G) | 1080 V |
| Follow current (L-G) | 200 A (264 V AC) |
| SPD Type | 4CA |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / IEC 60664-1 / IEC 61643-11 |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2859686 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1211 |
| Product key | CL1211 |
| GTIN | 4017918956523 |
| Weight per piece (including packing) | 225.5 g |
| Weight per piece (excluding packing) | 205 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171201 |
ETIM
| ETIM 9.0 | EC000381 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 86f5a0c2-1487-4562-80ca-af41d8412aa4 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150