PI-EX-RPSS
-
Repeater power supply
2865243
Ex i analog input: repeater power supply, HART-transparent. Supplies intrinsically safe 2-conductor measuring transducers installed in the Ex area and transmits the 4 mA ... 20 mA signal to a load in the safe area. 3-way electrical isolation (input/output/supply).
Product details
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Maximum power dissipation for nominal condition | < 1.1 W (24 V DC / 20 mA) |
| < 0.9 W (24 V DC / 20 mA) | |
| Step response (10-90%) | < 600 µs (for 4 mA ... 20 mA step) |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | < 0.1 % (of final value) |
| Transmission error, typical | < 0.05 % (of final value) |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Input/power supply | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Supply | |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 60 mA (at 24 V DC) |
| Power dissipation | < 1.1 W (at 24 V DC / 20 mA) |
| Signal: Current | |
| Description of the input | intrinsically safe |
| Current input signal | 4 mA ... 20 mA |
| Transmitter supply voltage | > 16 V (at 20 mA) |
| > 15.3 V (at 22.5 mA) | |
| Signal: Current | |
| Current output signal | 4 mA ... 20 mA (active) |
| 4 mA ... 20 mA (14 ... 26 V ext. source voltage) | |
| Load/output load current output | < 600 Ω (at 20 mA) |
| < 525 Ω (at 22.5 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| ≥ 24 mA (Cable short-circuit in the input) | |
| Safety data | |
| Max. output voltage Uo | 25.2 V |
| Max. output current Io | 93 mA |
| Max. output power Po | 590 mW |
| Safety-related maximum voltage Um | 253 V AC |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 4 mH / 820 nF |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 107 nF |
| Data communication (bypass) | |
| HART function | Yes |
| Protocols supported | HART-transparent |
| Status display | LED supply voltage, PWR (green) |
| Dimensional drawing |
|
| Width | 12.4 mm |
| Height | 79 mm |
| Depth | 118.4 mm |
| Color | green (RAL 6021) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT and polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex nA [ia Ga] IIC T4 Gc | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| EAC Ex | |
| Identification | [Ex ia Ga] IIC |
| Certificate | RU C-DE.AB72.B.00097/19 |
| Electrical isolation | 3-way isolation |
| Item number | 2865243 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1XXX |
| Product key | DK1XXX |
| GTIN | 4046356164290 |
| Weight per piece (including packing) | 102.7 g |
| Weight per piece (excluding packing) | 97.3 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150