UMK-5REL/KSR-24/230/KRK5S/MSTB
-
Relay module
2908666
Customer-specific relay module, with plug-in bases for five miniature switching relays
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Relay socket |
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air clearances and creepage distances, output K10-K13 | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air clearances and creepage distances, output K10-K13 | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 6 A (Limited by the width of the conductive paths in the output) |
| Minimum switching power | 3000 VA |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 78.5 mm |
| Height | 90 mm |
| Depth | 64 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Air clearances and creepage distances, output K10-K13 | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2908666 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK61Y1 |
| Product key | DK61Y1 |
| GTIN | 4055626320267 |
| Weight per piece (including packing) | 239.2 g |
| Weight per piece (excluding packing) | 230 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 9.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 14b76bd2-86fb-4023-9edb-edeb07019fce |
| EF3.1 Climate Change | |
| CO2e kg | 6.071 kg CO2e |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150